Specs at a glance
-
Accuracy
Rope probe: +/- 2 mm (0.08 in)
-
Process temperature
–40...+120 °C
(–40...+248 °F) -
Process pressure / max. overpressure limit
Vacuum...16 bar
(Vacuum...232 psi) -
Max. measurement distance
Rope: 12 m (40 ft)
Min DK >1.4 -
Main wetted parts
Rope probe:
304, 316, 316Ti, 316L, PEEK, PPS, PA
Field of application
Levelflex FMP56 is particularly designed for light-duty process conditions as they occur in silos and storage tanks for solids. FMP56 guided radar offers maximum reliability even in case of dusty atmosphere in narrow silos or in vessels with obstacles. Levelflex FMP56 is used for continuous level measurement in powdery to granular bulk solids. Dust, filling noises, temperature layers and gas layers do not affect the measurement. Remote access with SmartBlue app via Bluetooth module is available.
Version with rope probe.
Process connections: Thread or adapter flange
Temperature: -40 to +120°C (-40 to +248°F)
Pressure: -1 to +16bar (-14.5 to +232psi)
Maximum measuring range: 12m (39ft)
Accuracy: ± 2mm (0.08")
International explosion protection certificates, SIL, 5-point linearity protocol
Benefits
Reliable measurement even for changing product and process conditions
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Highest reliability due to new Multi-Echo Tracking evaluation
Hardware and software developed according to IEC 61508 up to SIL3
Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle
Seamless integration into control or asset management systems and intuitive, menu-guided operation concept (on-site or via the control system)
World's easiest proof test for SIL and WHG saves time and costs
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Levelflex FMP56, FMP57
English version - 10/2024
Guided-wave radar
EN 01/10/202422/02/202330/06/202231/07/202012/04/2018Language:
English
Version:
01/10/2024
File size:
3.6 MB
File name:
TI01004FEN_2724-00.pdf
-
-
-
Operating Instruction (BA)
BA Levelflex FMP56, FMP57 HART
English version - 10/2024
Guided-wave radar
EN 01/10/202421/02/202330/06/202231/07/202012/04/2018Language:
English
Version:
01/10/2024
File size:
4.7 MB
File name:
BA01004FEN_2424-00.pdf
-
-
-
Technical Information (TI)
TI Levelflex FMP56, FMP57
Guided-wave radar
EN 01/10/202422/02/202330/06/202231/07/202012/04/2018Language:
English
Version:
01/10/2024
File size:
3.6 MB
File name:
TI01004FEN_2724-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 06/12/202425/03/202415/09/202328/10/202130/07/2021Language:
English
Version:
06/12/2024
File size:
1.3 MB
File name:
TI00426FEN_2624.pdf
-
-
-
Operating Instruction (BA)
BA Levelflex FMP56, FMP57 FOUNDATION Fieldbus
Guided-wave radar
EN 01/10/202422/02/202330/06/202212/04/201816/11/2017Language:
English
Version:
01/10/2024
File size:
5.4 MB
File name:
BA01055FEN_0924-00.pdf
-
-
-
Operating Instruction (BA)
BA Levelflex FMP56, FMP57 HART
Guided-wave radar
EN 01/10/202421/02/202330/06/202231/07/202012/04/2018Language:
English
Version:
01/10/2024
File size:
4.7 MB
File name:
BA01004FEN_2424-00.pdf
-
-
-
Operating Instruction (BA)
BA Levelflex FMP56, FMP57 PROFIBUS PA
Guided-wave radar
EN 01/10/202421/02/202330/06/202212/04/201816/11/2017Language:
English
Version:
01/10/2024
File size:
4.2 MB
File name:
BA01009FEN_2024-00.pdf
-
-
-
Device Parameter (GP)
Levelflex FMP5x HART Description of Device Parameters
Guided wave radar
EN 28/04/201630/10/201426/02/201429/07/201101/10/2010Language:
English
Version:
28/04/2016
File size:
3.3 MB
File name:
GP01000FEN_1616.pdf
-
-
-
Device Parameter (GP)
Levelflex FMP50, FMP51, FMP52, FMP53, FMP54, FMP55, FMP56, FMP57 PROFIBUS PA Description of Device Parameters
Guided wave radar
EN 30/10/201404/08/2011Language:
English
Version:
30/10/2014
File size:
4.7 MB
File name:
GP01001FEN_1314.pdf
-
-
-
Device Parameter (GP)
Levelflex FMP50, FMP51, FMP52, FMP53, FMP54, FMP55, FMP56, FMP57 FOUNDATION Fieldbus Description of Device Parameters
Guided wave radar
EN 09/06/201527/04/2012Language:
English
Version:
09/06/2015
File size:
3.5 MB
File name:
GP01015FEN_0215.pdf
-
-
-
Short Instruction (KA)
Levelflex FMP56, FMP57 PROFIBUS PA
Guided wave radar
EN 30/06/202212/04/201817/11/201712/02/201514/12/2012Language:
English
Version:
30/06/2022
File size:
1.5 MB
File name:
KA01073FEN_1722-00.pdf
-
-
-
Short Instruction (KA)
Levelflex FMP56, FMP57 FOUNDATION Fieldbus
Guided wave radar
EN 30/06/202212/04/201817/11/201709/06/201514/12/2012Language:
English
Version:
30/06/2022
File size:
1.4 MB
File name:
KA01110FEN_0622-00.pdf
-