
Specs at a glance
-
Process temperature
-50°C ... 280°C
(-60 °F ... 540°F) -
Process pressure / max. overpressure limit
Vacuum ... 25 bar
(Vacuum ... 360 psi) -
Min. density of medium
Standard fork: 10 g/l
Short fork: 50 g/l
Field of application
Soliphant FTM51 is a robust point level switch for use in silos containing fine-grained or powdery solids even with a low bulk density. Suitable for a wide range of applications with international certificates for use in dust or gas hazardous areas. Available with polished fork and stainless steel housing with Tri-Clamp or with aluminum housing and coated fork. Maintenance-free device for use in typical applications like: cereals, flour, cocoa, sugar, animal feed, dye powder, chalk.
Point level switch for fine grained solids and powder.
Process connections: Threads, flanges and hygienic connection (Tri-Clamp)
Temperature: -50 to +280°C (-60 to +540°F)
Pressure: -1 to +25bar (-14.5 to +360psi)
Sensor length: 300mm to 4,000mm
Sensor material: 316L (3,2µm, 0,8 µm, PTFE coated, ETFE coated)
International explosion protection certificates
Benefits
SIL2 in accordance with IEC 61508
No mechanically moved parts, free of maintenance
Measurement not affected by build-up or external vibration
Various electronic inserts: e.g. NAMUR, relay, thyristor and PFM-signal outputs for optimum alignment with the plant control system
Build-up and abrasion display selectable, density setting and switching delay selectable
Choice of coated or polished sensor
Build-up and corrosion detection
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Soliphant M FTM51
English version - 05/2021
Vibronic
EN 31/05/202119/04/202128/12/2020Language:
English
Version:
31/05/2021
File size:
1 MB
File name:
TI01571FEN_0321.pdf
-
-
-
Technical Information (TI)
Soliphant M FTM50, FTM51, FTM52 Technical Information
English version - 10/2019
Universal point level switch for fine-grained bulk solids Successor documentation for: | FTM50 = TI01570F | FTM51 = TI01571F | FTM52 = TI01572F
EN 24/10/201908/01/201813/07/201701/03/201712/07/2016Language:
English
Version:
24/10/2019
File size:
1.9 MB
File name:
TI00392FEN_1819.pdf
-
-
-
Technical Information (TI)
Soliphant M FTM51
Vibronic
EN 31/05/202119/04/202128/12/2020Language:
English
Version:
31/05/2021
File size:
1 MB
File name:
TI01571FEN_0321.pdf
-
-
-
Technical Information (TI)
Soliphant M FTM50, FTM51, FTM52 Technical Information
Universal point level switch for fine-grained bulk solids
Successor documentation for: |
FTM50 = TI01570F | FTM51 = TI01571F | FTM52 = TI01572FEN 24/10/201908/01/201813/07/201701/03/201712/07/2016Language:
English
Version:
24/10/2019
File size:
1.9 MB
File name:
TI00392FEN_1819.pdf
-
-
-
Short Instruction (KA)
Soliphant FTM5x Operating Instruction
Point Level Switch for fine-grained bulk solids with separate housing
and armored tube.
Instruction for mounting and shorteningEN 13/07/201601/02/200701/10/2005Language:
English
Version:
13/07/2016
File size:
1.1 MB
File name:
KA00265FA6_1316.pdf
-
-
-
Short Instruction (KA)
Soliphant M FTM51 Operating Instructions
Sliding Sleeve, pressurised
EN 13/07/201601/05/200801/06/200701/02/200729/03/2005Language:
English
Version:
13/07/2016
File size:
336.2 KB
File name:
KA00239FA6_1316.pdf
-
-
-
Short Instruction (KA)
Exchange of aluminum housing F17 on Soliphant M FTM50, FTM51, FTM52
Exchange of aluminum housing F17 on Soliphant M FTM50, FTM51, FTM52
EN 19/05/2021Language:
English
Version:
19/05/2021
File size:
358.8 KB
File name:
KA00631FA2_0705.pdf
-
-
-
Short Instruction (KA)
Exchange of electronic insert on Soliphant M FTM50, FTM51, FTM52
Exchange of electronic insert on Soliphant M FTM50, FTM51, FTM52
EN 19/05/2021Language:
English
Version:
19/05/2021
File size:
302.5 KB
File name:
KA00622FA2_0909.pdf
-
-
-
Short Instruction (KA)
Soliphant FTM5x Operating instruction
Level limit switch for fine-grained bulk solids with separate housing
Instruction for mounting an shorteningEN 13/07/201601/02/200702/12/2005Language:
English
Version:
13/07/2016
File size:
973.6 KB
File name:
KA00264FA6_1316.pdf
-
-
-
Short Instruction (KA)
Soliphant M FTM50, FTM51, FTM52
Point Level Switch for fine-grained bulk solids with separate housing.
Instruction for demounting and mounting of the sensorEN 13/07/201601/02/200701/05/2006Language:
English
Version:
13/07/2016
File size:
327 KB
File name:
KA00273FA6_1316.pdf
-
-
-
Short Instruction (KA)
Exchange of Polyester housing F16 on Soliphant M
Exchange of Polyester housing F16 on Soliphant M
EN 19/05/2021Language:
English
Version:
19/05/2021
File size:
442 KB
File name:
KA00629FA2_0705.pdf
-
-
-
Short Instruction (KA)
Exchange of sensor on Soliphant M FTM5x - separate version
Exchange of sensor on Soliphant M FTM5x - separate version
EN 24/04/2012Language:
English
Version:
24/04/2012
File size:
308.1 KB
File name:
KA00660FA2_1006.pdf
-