Specs at a glance
-
Accuracy
+/- 2 mm (0.08 in)
-
Process temperature
-40...+130 °C
(-40...+266 °F) -
Process pressure / max. overpressure limit
Vacuum...3 bar
(Vacuum...43.5 psi) -
Max. measurement distance
Standard: 30 m (98 ft)
With advanced dynamics: 40 m (131 ft) -
Main wetted parts
PVDF, Viton, PP, PBT
Field of application
Micropilot FMR50 is the best choice in simple reservoir and storage applications as well as in utility processes. The FMR50 free space radar is used for continuous, non-contact level measurement of liquids, pastes and slurries. The measurement is not affected by changing media, temperature changes, gas blankets or vapors. Remote access with SmartBlue app via Bluetooth module is available.
Encapsulated PVDF or PP-plated horn antenna.
Process connections: Thread, mounting bracket or slip-on flange
Temperature: -40 to +130°C (-40 to +266°F)
Pressure: -1 to +3bar (-14.5 to +43.5psi)
Maximum measuring range: 30m (98ft), 40m (131ft) for enhanced dynamics
Accuracy: ±2mm
K-band: 26GHz
International explosion protection certificates, overfill prevention WHG, SIL, 5-point linearity protocol
Benefits
Reliable non-contact measurement even for changing product and process conditions
HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics
Highest reliability even in the presence of obstructions in the vessel due to new Multi-Echo Tracking evaluation
Hardware and software developed according to IEC 61508 up to SIL3 (in homogeneous redundancy)
Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle
Seamless integration into control or asset management systems and intuitive, menu-guided operation concept (on-site or via the control system)
World's easiest proof test concept for SIL and WHG saves time and cost
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Micropilot FMR50
English version - 07/2020
Free space radar
EN 24/07/202012/04/201801/09/201715/12/201628/04/2016Language:
English
Version:
24/07/2020
File size:
3.4 MB
File name:
TI01039FEN_1020.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR50 HART Operating Instructions
English version - 04/2018
Free space radar
EN 12/04/201821/09/201715/12/201628/04/201601/12/2014Language:
English
Version:
12/04/2018
File size:
4.4 MB
File name:
BA01045FEN_0718.pdf
-
-
-
Technical Information (TI)
Micropilot FMR50
Free space radar
EN 24/07/202012/04/201801/09/201715/12/201628/04/2016Language:
English
Version:
24/07/2020
File size:
3.4 MB
File name:
TI01039FEN_1020.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR50 FOUNDATION Fieldbus Operating Instructions
Free space radar
EN 12/04/201815/12/201616/07/201501/07/2013Language:
English
Version:
12/04/2018
File size:
4.9 MB
File name:
BA01120FEN_0418.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR50 PROFIBUS PA Operating Instructions
Free space radar
EN 12/04/201815/12/201601/12/201415/04/2013Language:
English
Version:
12/04/2018
File size:
3.8 MB
File name:
BA01124FEN_0418.pdf
-
-
-
Operating Instruction (BA)
Micropilot FMR50 HART Operating Instructions
Free space radar
EN 12/04/201821/09/201715/12/201628/04/201601/12/2014Language:
English
Version:
12/04/2018
File size:
4.4 MB
File name:
BA01045FEN_0718.pdf
-
-
-
Device Parameter (GP)
Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 FOUNDATION Fieldbus Description of Device Parameters
Free space radar
EN 16/07/201501/07/2013Language:
English
Version:
16/07/2015
File size:
2.8 MB
File name:
GP01017FEN_0215.pdf
-
-
-
Device Parameter (GP)
Micropilot FMR50, FMR51, FMR52, FMR53, FMR54, FMR56, FMR57 PROFIBUS PA Description of Device Parameters
Free space radar
EN 30/10/201415/04/2013Language:
English
Version:
30/10/2014
File size:
3.9 MB
File name:
GP01018FEN_0214.pdf
-
-
-
Device Parameter (GP)
Micropilot FMR5x HART Description of Device Parameters
Free space radar
EN 28/04/201630/10/201415/04/201330/01/201314/12/2012Language:
English
Version:
28/04/2016
File size:
2.5 MB
File name:
GP01014FEN_0516.pdf
-
-
-
Short Instruction (KA)
Micropilot FMR50 FOUNDATION Fieldbus
Free space radar
EN 01/08/202212/04/201801/07/2013Language:
English
Version:
01/08/2022
File size:
1.2 MB
File name:
KA01124FEN_0322-00.pdf
-
-
-
Short Instruction (KA)
Micropilot FMR50 HART
Free space radar
EN 01/08/202212/04/201822/09/201712/02/201515/04/2013Language:
English
Version:
01/08/2022
File size:
1.4 MB
File name:
KA01099FEN_0622-00.pdf
-
-
-
Short Instruction (KA)
Micropilot FMR50 PROFIBUS PA
Free space radar
EN 01/08/202212/04/201802/02/201515/04/2013Language:
English
Version:
01/08/2022
File size:
1.2 MB
File name:
KA01128FEN_0422-00.pdf
-