Tank gauging
Tank Side Monitor NRF590

Field gateway for tank sensor operation and monitoring and integration into inventory control system

  • ©Endress+Hauser
  • ©Endress+Hauser
  • ©Endress+Hauser
  • ©Endress+Hauser

The Tank Side Monitor NRF590 is a sensor integration and monitoring unit for bulk storage tank gauging applications. It can be used with Micropilot radar or Proservo level gauges and can be combined with other HART compatible devices to communicate tank sensor data to a control host. Various selectable alarms and outputs.

Benefits

  • Intrinsically safe power supply and communication for Micropilot and Levelflex level radars

  • Connects up to 6 HART devices via intrinsically safe 2 wire, for example Prothermo, for average temperature measurement and Cerabar/Deltabar for HTMS density applications. RTD input is also available.

  • Backlit graphical LCD display; operation via 3 optical keys (touch control)

  • User-friendly operating menu (multi-lingual)

  • Interfaces to tank inventory system Tankvision

  • Provides communication to PLC, DCS and SCADA systems

  • Approved for use in explosion-hazardous areas

Field of application

For intrinsically safe (i.s.) power supply of the connected devices. Parameterization of the connected devices. Display of the measured values. Tank calculations for accurate correction of the tank distortions. Weights & Measure-approved for use in custody transfer applications.

  • Output: Modbus EIA485 (RS485), Sakura V1, WM550, L&J, Mark Space, Enraf BPM, GPE

  • Temperature: -40 to 60°C (-40 to 140°F)

  • ATEX, FM, CSA, TIIS

Technical information

Documents / Software

Service

Accessories / Spare parts

Success stories

  • Doug Lopshire, Industrial Competency Center Manager at Louis Dreyfus, USA
    The cost reductions have enabled us to capture a return on our investment in just six months

    Doug Lopshire

    Industrial Competency Center Manager, Louis Dreyfus Commodities

    More information >>>

  • Endress+Hauser's Online Shop helps further improve our maintenance processes.
    Using the Online Shop delivery times and prices are immediately visible and time-consuming inquiries can be significantly reduced.

    Rita Schärli and Walter Felder

    Technical Purchasing and Technology Team Leader, Emmi Dagmersellen, Switzerland

    More information >>>

  • The solutions provided by Endress+Hauser are truly well thought-out and save time in my daily work!
    Endress+Hauser offers excellent tools over the entire plant life cycle. From the beginning to the end, they are truly well thought-out solutions that save me time in my daily work!

    Gunnar Fritsche

    Maintenance foreman, EMS GmbH, Industrial Park Schwarza Germany

    More information >>>

  • Inline Measurements in the Food Industry

    Reduce production down time, off-spec product and time-consuming manual grab sampling in food plants with inline instrumentation

    More information >>>

  • Reduce chemical usage by 30%

    Cheese plant cuts expenses and yields major time savings by installing inline transition sensors to measure phase separation between whey, water and CIP detergent

    More information >>>

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
info@endress.com www.endress.com

Order Information

Place your order
Place your order

Click here to see how you can order from Endress+Hauser

Order Information >>>

Related news

What is the smart way to proof test? Heartbeat Technology

Thanks to the most comprehensive range of built-in diagnostics and verification, Heartbeat Technology™ enables you to reach new levels of effectiveness in functional safety.

More information >>>
Fuel management and cost transparency for your vessel

Fuel management and maximum transparency when loading fuel are big challenges when it comes to cutting costs in the marine industry. We offer you certified solutions - visit us at SMM 2014 in Hamburg.

More information >>>
What do you do for more efficient business decision making?

Managing your inventory and supply chain is one of the biggest challenges for companies in the Chemical industry but, if done well, it can give you a competitive advantage. Curious? Learn more here.

More information >>>