Flow measurement

Flow measurement

Product overview for applications in liquids, gases and steam

Consistent product quality, safety, process optimization and environmental protection – these are only a few reasons why industrial flow measurement is becoming more important all the time. Water, natural gas, steam, mineral oil, chemicals are some of the fluids that have to be measured day in, day out. There is no single, across-the-board technology suitable for all these applications, so you can choose the flowmeter best suited to your process needs from our comprehensive product basket.

  • Coriolis Flow Measurement: Animation

  • Ultrasonic Flow Measurement: Animation

  • Electromagnetic Flow Measurement: Animation

  • Thermal Flow Measurement: Animation

  • Vortex Flow Measurement: Animation

Benefits

  • From the communication-capable single measuring point to the complete solution for higher-level control systems: you can always rely on the fact that we customize our products to your process requirements.

  • Together with automated process control and state-of-the-art communication interfaces (fieldbus systems), flow metering has advanced into more and more new fields of application in recent years.

  • You can choose among various measuring principles - electromagnetic measuring of volume flow, mass flow based on either the Coriolis or thermal principle, measuring of volume flow based on the vortex or ultrasonic principle.

1-10 of 103 Products
Electromagnetic flowmeter - Proline Promag D 400
Proline Promag D 400 Electromagnetic flowmeter

The flowmeter designed as a compact wafer version and with integrated web server

  • Transmitter housing made of durable polycarbonate

  • Same housing concept for compact/remote version

  • Integrated data logger: measured values monitoring

More information >>>
Electromagnetic flowmeter - Proline Promag H 100
Proline Promag H 100 Electromagnetic flowmeter

The flowmeter for smallest flow rates with an ultra-compact transmitter

  • Robust, ultra-compact transmitter housing

  • High ingress protection: IP69K

  • Pre-configured plug connector

More information >>>
Electromagnetic flowmeter - Proline Promag H 200
Proline Promag H 200 Electromagnetic flowmeter

The flowmeter for smallest flow rates with genuine loop-powered technology

  • Loop-powered technology

  • Robust two-chamber housing

  • Plant safety: worldwide approvals (SIL, hazardous area)

More information >>>
Electromagnetic flowmeter - Proline Promag L 400
Proline Promag L 400 Electromagnetic flowmeter

The flowmeter with integrated web server and a weight-optimized sensor

  • Transmitter housing made of durable polycarbonate

  • Same housing concept for compact/remote version

  • Integrated data logger: measured values monitoring

More information >>>
Electromagnetic flowmeter - Proline Promag P 100
Proline Promag P 100 Electromagnetic flowmeter

The flowmeter for highest medium temperatures with an ultra-compact transmitter

  • Robust, ultra-compact transmitter housing

  • Pre-configured plug connector

More information >>>
Electromagnetic flowmeter - Proline Promag P 200
Proline Promag P 200 Electromagnetic flowmeter

The flowmeter for highest medium temperatures with genuine loop-powered technology

  • Loop-powered technology

  • Robust two-chamber housing

  • Plant safety: worldwide approvals (SIL, hazardous area)

More information >>>
Electromagnetic flowmeter - Proline Promag W 400
Promag W 400 Electromagnetic flowmeter

The flowmeter with integrated web server and a sensor with EN ISO 12944 corrosion protection

  • Transmitter housing made of durable polycarbonate

  • Same housing concept for compact/remote version

  • Integrated data logger: measured values monitoring

More information >>>
Electromagnetic flowmeter - Proline Promag W 800
Proline Promag W 800 Electromagnetic flowmeter

Battery powered flowmeter with EN ISO 12944 corrosion protection & intelligent energy efficient mode

  • Transmitter housing made of durable polycarbonate

  • All in 1 housing incl. batteries and wireless modem

  • Measuring intervals can be adapted individually

More information >>>
Thermal mass flowmeter - Proline t-mass A 150
Proline t-mass A 150 Thermal mass flowmeter

The flowmeter for cost-effective measurement and easy monitoring of utility gases

  • Device in compact version with DC 24 V power supply

  • 4-20 mA HART, pulse/frequency/switch output

  • Compact and robust transmitter

More information >>>
Thermal mass flowmeter - Proline t-mass B 150
Proline t-mass B 150 Thermal mass flowmeter

The flowmeter for cost-effective measurement and easy monitoring of utility gases

  • Device in compact version with DC 24 V power supply

  • 4-20 mA HART, pulse/frequency/switch output

  • Compact and robust transmitter

More information >>>

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
info@endress.com www.endress.com

Related news

Endress+Hauser increases stake in Analytik Jena

Endress+Hauser has acquired additional shares in publicly-traded Analytik Jena AG, a specialist for analytical measuring technology, life science instruments and optoelectronics.

More information >>>
Fuel management and cost transparency for your vessel

Fuel management and maximum transparency when loading fuel are big challenges when it comes to cutting costs in the marine industry. We offer you certified solutions - visit us at SMM 2014 in Hamburg.

More information >>>
What do you do to prevent hazardous tank overflow reliably?

When storing hazardous liquids such as oil and chemicals we help you to be on the safe side – learn more about our safety instrumented Overfill Prevention System compliant to API 2350.

More information >>>