©Endress+Hauser
Successor
Highly cost-effective wafer flowmeter with easy-to-use operation concept
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Product headline
std_productprofile_product_usp_8041. For basic water applications, optimized for limited space and plastic pipe installations.
Sensor features
Easy, fast centering of the sensor – innovative housing construction. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts. std_productprofile_product_differentiating_tech_features_6675. std_productprofile_product_differentiating_tech_features_6676. std_productprofile_product_differentiating_tech_features_6677.
Transmitter features
Safe operation – no need to open the device due to display with touch control, background lighting. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology. Transmitter housing made of durable polycarbonate or aluminium. WLAN access. Integrated data logger: measured values monitoring.
Wetted materials
Liner: Polyamide Electrodes: 1.4435 (316L)
Max. measurement error
Volume flow: ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
Measuring range
9 to 4700 dm³/min (2.5 to 1250 gal/min)
Medium temperature range
0 to +60 °C (+32 to +140 °F)
Ambient temperature range
–20 to +60 °C (–4 to +140 °F)
Sensor housing material
AlSi10Mg, coated Sensor connection housing: AlSi10Mg, coated
Transmitter housing material
Polycarbonat; AlSi10Mg, coated
Degree of protection
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, Type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display, web browser and operating tools possible
Outputs
3 ouputs: 0‐20 mA/4‐20 mA HART (active) Pulse/frequency/switch output (passive) Pulse/frequency output (passive) Switch output (passive)
Digital communication
HART, PROFIBUS DP, EtherNet/IP, Modbus RS485
Power supply
AC 100 to 240 V / AC/DC 24 V
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Pressure approvals and certificates
Hygienic approvals and certificates
ACS, KTW/W270, NSF 61, WRAS BS 6920
Most downloaded
Technical Documentation
English version - 04/2021
Device Viewer
Language:
English
Version:
01/04/2021
File size:
529.3 KB
File name:
SD02710DEN_0121.pdf
Proline Promag D 400
Technical Information
English version - 03/2017
Electromagnetic flowmeter
Meter designed as compact wafer version with a state‐of‐the‐art transmit
ter for Water & Wastewater
EN
DE FR JA PL RU ZH
14/03/2017
04/12/2014
05/06/2014
18/10/2013
15/06/2012
Language:
English
Version:
14/03/2017
File size:
4.8 MB
File name:
TI01044DEN_0516.pdf
139 documents
Proline Promag D 400
Technical Information
Electromagnetic flowmeter Meter designed as compact wafer version with a state‐of‐the‐art transmit ter for Water & Wastewater
EN
German French Japanese Polish Russian Chinese
14/03/2017
04/12/2014
05/06/2014
18/10/2013
15/06/2012
Language:
English
Version:
14/03/2017
File size:
4.8 MB
File name:
TI01044DEN_0516.pdf
Proline Promag D 400
HART
Operating Instructions
Electromagnetic flowmeter
EN
German French Japanese Polish Russian Chinese
14/03/2017
05/06/2014
18/10/2013
15/06/2012
Language:
English
Version:
14/03/2017
File size:
6.8 MB
File name:
BA01061DEN_0416.pdf
Proline Promag D 400
PROFIBUS DP
Operating Instructions
Electromagnetic flowmeter
EN
German Polish Chinese
04/12/2014
05/06/2014
Language:
English
Version:
04/12/2014
File size:
5.6 MB
File name:
BA01232DEN_0214.pdf
Proline Promag D 400
EtherNet/IP
Operating Instructions
Electromagnetic flowmeter
EN
German Chinese
05/06/2014
18/10/2013
Language:
English
Version:
05/06/2014
File size:
5.7 MB
File name:
BA01212DEN_0214.pdf
Proline Promag D 400
Modbus RS485
Operating Instructions
Electromagnetic flowmeter
EN
German Chinese
04/12/2014
Language:
English
Version:
04/12/2014
File size:
3.8 MB
File name:
BA01229DEN_0114.pdf
Proline Promag 400
EtherNet/IP
Electromagnetic flowmeter
EN
German
01/02/2022
23/12/2015
Language:
English
Version:
01/02/2022
File size:
1.5 MB
File name:
GP01046DEN_0221-00.pdf
Electromagnetic flowmeter
EN
German French Japanese
01/09/2021
14/03/2017
07/12/2015
Language:
English
Version:
01/09/2021
File size:
2 MB
File name:
GP01043DEN_0321.pdf
Proline Promag 400
PROFIBUS DP
Electromagnetic flowmeter
EN
German
01/02/2022
23/12/2015
Language:
English
Version:
01/02/2022
File size:
1.8 MB
File name:
GP01044DEN_0221-00.pdf
Proline Promag 400
Modbus RS485
Electromagnetic flowmeter
EN
German
01/02/2022
23/12/2015
Language:
English
Version:
01/02/2022
File size:
2 MB
File name:
GP01045DEN_0221-00.pdf
PROFIBUS DP transmitter with electromagnetic sensor
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
01/02/2022
01/02/2019
Language:
English
Version:
01/02/2022
File size:
3.4 MB
File name:
KA01420DEN_0221-00.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit connection terminals, 400
Drawing number
Order code
45
71228789
Kit connec. board, D, compact, electr.
Drawing number
Order code
40
71228791
Electronic Promag 400 Index C
Drawing number
Order code
30
XPD0014-
Kit connec. board, D/L/W, remote,electr.
Drawing number
Order code
40
71228790
Kit connection board D/E/L/P/S/W FS
Drawing number
Order code
44
50098018
Electronics Promag 400 Index C update
Drawing number
Order code
30
XPD0040-
Kit T-DAT, 100/300/400/500/500 digital
Drawing number
Order code
39
71185788
Display module, 4-wire, 400
Drawing number
Order code
50
XPD0017-
Kit cover, polycarbonate, 400(C), v1+v2
Drawing number
Order code
20
71443262
Kit cover, alu, 400, 500 digital
Drawing number
Order code
20
71384170
Kit Cover Connection terminal
Drawing number
Order code
24
50094038
Repair kit cover, remote version
Drawing number
Order code
24
71247838
Kit 10 cover seals, polycarbonate
Drawing number
Order code
25
71278077
Kit 10 cover seals, alu, 400,500 digital
Drawing number
Order code
25
71278078
Kit housing gasket, D/L/W,compact,400(C)
Drawing number
Order code
71
71228793
Kit housing gasket FS Stnd/HT
Drawing number
Order code
73
50098023
Kit housing parts, D/L/W, compact,400(C)
Drawing number
Order code
12
71228794
Kit parts housing FS Stnd/HT
Drawing number
Order code
13
50098019
Kit 10 cable glands M20x1,5, D=5-12, FPM
Drawing number
Order code
15
71236702
Kit 10 cable glands M20x1,5, D=5-12, FPM
Drawing number
Order code
15
71236702
Kit 10 cable glands M20x1,5
Drawing number
Order code
17
50096840
Kit 10 ext. M20x1,5/G1/2", FVMQ
Drawing number
Order code
15
71236703
Kit 10 ext. M20x1,5/G1/2", FVMQ
Drawing number
Order code
15
71236703
Kit 10 ext. M20x1.5/G 1/2" (plug PVC)
Drawing number
Order code
17
50098041
Kit 10 ext. M20x1,5/NPT1/2", FVMQ
Drawing number
Order code
15
71236704
Kit 10 ext. M20x1,5/NPT1/2", FVMQ
Drawing number
Order code
15
71236704
Kit 10 ext. M20x1.5/NPT 1/2" (plug PVC)
Drawing number
Order code
17
50098042
Kit 10 cable glands M20x1,5, D=5-12, FPM
Drawing number
Order code
15
71236702
Kit 10 cable glands M20x1,5, D=5-12, FPM
Drawing number
Order code
15
71236702
Kit plug M20x1,5/M12x1, EtherNet, FVMQ
Drawing number
Order code
15
71236706
Kit plug M20x1,5/M12x1, EtherNet, FVMQ
Drawing number
Order code
15
71236706
Kit plug M20x1,5/M12x1, EtherNet, FVMQ
Drawing number
Order code
15
71236706
Kit plug M20x1,5/M12x1, EtherNet, FVMQ
Drawing number
Order code
15
71236706
Kit 10 ext. M20x1,5/G1/2", FVMQ
Drawing number
Order code
15
71236703
Kit 10 ext. M20x1,5/G1/2", FVMQ
Drawing number
Order code
15
71236703
Kit plug M20x1,5/M12x1, EtherNet, FVMQ
Drawing number
Order code
15
71236706
Kit plug M20x1,5/M12x1, EtherNet, FVMQ
Drawing number
Order code
15
71236706
Kit 10 ext. M20x1,5/NPT1/2", FVMQ
Drawing number
Order code
15
71236704
Kit 10 ext. M20x1,5/NPT1/2", FVMQ
Drawing number
Order code
15
71236704
Kit plug M20x1,5/M12x1, EtherNet, FVMQ
Drawing number
Order code
15
71236706
Kit plug M20x1,5/M12x1, EtherNet, FVMQ
Drawing number
Order code
15
71236706
Kit 10 ext. M20x1,5/NPT1/2", FVMQ
Drawing number
Order code
15
71236704
Kit 10 ext. M20x1,5/NPT1/2", FVMQ
Drawing number
Order code
15
71236704
Promag, cable remote version
Kit display protection, 400, 500 digital
Drawing number
Order code
82
71228792
Transmitter/Conversion Kit Promag 400
Mounting kit, transmitter Promag 400/800
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all