Level measurement by Endress+Hauser
Soliphant M FTM50, FTM51, FTM52
Vibronic fork level limit switch for bulk solids
 
 
Soliphant M is a robust level limit switch for silos with fine-grained or powdery bulk solids even
with a low bulk weight.
Soliphant M is available in three different designs - compact, with extension pipe or with rope.
The wide range of applications is realized by various selection possibilities from electronic inserts
and housings to different fork designs.
Additional sales organisation:

   Soliphant M FTM50, FTM51, FTM52  
 

Technical features of

Soliphant M FTM50, FTM51, FTM52

 

Measuring range:
Compact 145/200 mm
Rod extension 30 ... 6000 mm
Rope extension 750 ... 20.000 mm
Process temperature: -50 ... 280 °C
Process pressure: -1 ... 25 bar
Process connection: R 1½", NPT 1 ½ ", flanges, tri clamp
Housing: polyester, aluminum, 316L, separate housing
Bulk solid weight: from 10 g/l
Grain size: up to 10 mm diameter
Sensor surface: 316L, 0,8μm, ETFE, PTFE
Output: DC PNP, relay DPDT, 8/16 mA, PFM, NAMUR
Approvals: ATEX 1 D/G, FM, CSA, IECEx, NEPSI
Functional safety up to SIL2 in accordance with IEC 61508
 

Click here for further information on vibronic fork limit switch Soliphant M FTM50 .

Click here for further information on vibronic fork limit switch Soliphant M FTM51.

Click here for further information on vibronic fork limit switch Soliphant M FTM52.

 

Click here for further informationen on your respective Endress+Hauser sales organisation.