System components by Endress+Hauser
RIA14 and RIA16
Large characters and clearly readable information – truly a brilliant field indicator!
 
 

The high-contrast display with very large digits, different housing versions and a comprehensive hard- and software concept grant high class ease of use and security with flexible and universal applicability of the field indicators.

Typical applications can be found in chemical and pharmaceutical plants, in food and beverage industry and in all other branches of the process industry. The indicators are designed to be used with all measurement principles out of flow, level, pressure, temperature or analytics.

 

RIA14

RIA16

 
     

All measurement values at a glance

Very large 26mm (1") / 20mm (0,81") high digits
Displays the actual value, measuring units and loop current
Bargraph for a quick overview of the scope
Number of digits: 5
White digits on dark background for best in class contrast and readability in all light conditions
Smart display readable even at -40°C

Quick and easy commissioning

Cost reduction because no additional power supply is needed
Detachable housing front and easy reachable big terminals
Pass-code protected intuitive operator menu
Safely stored setup in a memory
PC configuration supported - no additional power supply needed during configuration
On site configuration via three buttons on the electronics  

Universal and flexible applicable combined with high security

Different housing versions as explosion proof aluminium and stainless steel, a robust aluminium die-cast and a lightweight glass reinforced plastic
All housing versions with protection class IP67/NEMA 4x
International Ex d and Ex ia (intrinsic safe) approvals as well as certificates for UL and CSA GP for applications in hazardous areas
Limit monitoring with open collector and according to NAMUR standards
Fits into HART® bus systems and does not disturb HART® communication
(HART® transmissible)
   
     
     

 

Additional sales organisation: