System components by Endress+Hauser
RIA45 and RIA46
Next Generation of Display with Control Unit
 
 

Finally the time has come: The new RIA45 and RIA46 displays the first two devices of the new 4-wire platform are presented. The goal of this family is the consolidation of all typical functions of a transmitter, a control unit with relays and the features of outstanding displays inside a control panel or in the field.

Due to a favorable basic price as well as a progressive pricing of the options, an extremely attractive price-performance-ratio is offered.

 

The devices offer an intuitive operation guaranteeing easy and quick commissioning. Amongst other things this is realized with the application packages for standard 1-channel-operation, standard 2-channel operation and differential pressure measurement. The application packages provide default values of parameters and assist in commissioning. Additional comfort is provided through the parameterization via FieldCare and the USB port of the PC. 

Additional sales organisation:

 

 

 

RIA45  Panel display with control unit                                                         

                   

                                

       

 

RIA46 Field display with control unit

                           

                                

       

 

During installation the devices convince because of various support features. For example the fast installation frame of RIA45 offers a easy and quick installation in the panel.

Labeled clamps or wiring diagram on the device facilitate commissioning.

 

Highlights at a glance:

Wide-range power supply with 20 …. 250 V AC/DC.
2 universal inputs and 2 analog outputs
Worldwide Ex approvals (ATEX, FM, CSA, IEC, …)
3-color display (white, red, yellow) with bargraph and plaintext field for TAG or unit ident
Loop powered supply
Signal separation
Calculation and linearization
2 relays
Set-up using FieldCare or the on device push buttons

 

Download the simulation

 

Convince yourself and download the simulation 

 

 

Click here for further information about RIA45

 

Click here for further information about RIA46