Temperature by Endress+Hauser
iTEMP® TMT84
Temperature head transmitters with PROFIBUS® PA protocol
 
 

The new iTEMP®  TMT84 from Endress+Hauser with PROFIBUS PA protocol replaces the well known iTEMP® TMT184. To make the change from the previous iTEMP® TMT184 model as smooth and simple as possible, the iTEMP® TMT84 has a compatibility mode. This functionality is particularly helpful when replacing units in the large installed base. The new TMT84 has two sensor inputs for resistance thermometers, thermocouples, voltage or resistance transmitters. Functions that provide the greatest measure in safety, availability and risk minimization in critical applications will be available.

 


                                                                                                                                                                      
Additional sales organisation:

  Features and benefits 

Temperature head transmitter with 2 input channels and PROFIBUS® PA protocol for the conversion of different input signals into digital output signals
First temperature head transmitter on the market with PROFIBUS® PA profile 3.01 and

support of Amendment 2 "Condensed Status and Diagnostic Messages”
DIN B style head transmitter to fit in the smallest connection heads or in remote housings
Straightforward design of measuring points in Ex-areas through FISCO/FNICO conformity in accordance with IEC 600079-27

Safe operation in hazardous areas thanks to international approvals:

FM IS, NI; CSA IS, NI; ATEX Ex ia, Ex nA (Ex nL)

For intrinsically safe installation in zone 1 and zone 2

Highest accuracy through sensor-transmitter matching

Sensor monitoring: Breakdown information, sensor backup, drift alarm and corrosion detection avoids shut down and enables a quick maintenance intervention

Rapid wiring with optional spring terminal technology

Compatibility mode for easy replacement of the previous model iTEMP® TMT184
Support of the optional Display TID10
     

Typical applications for TMT84 are:

Temperature transmitter for all critical applications requiring signal reliability, long-term stability, high

precision and advanced diagnostics (important in critical processes)
Dual channel functionality fits applications needing highest level of safety, availability and risk reduction

 

Click here for futher information about TMT84