
Specs at a glance
-
Input
1x Puls/Analog for flow
2x RTD/Analog for temperature and pressure
Loop power supply 24V DC (+/-16%) -
Output
1x 4...20mA
2x digital (Open Collector) -
Display
160 x 80 Dot-Matrix LCD with white backlit
colour change in case of alarm event
active display area 70 x 34 mm -
Calculations
IAPWS-IF97
Field of application
The steam calculator EngyCal RS33 is used to record steam mass and energy flow of saturated and superheated steam. The calculation is based on the measured process variables volume flow, temperature and/or pressure.
The EngyCal RS33 uses the standard IAPWS IF97 to calculate the mass and energy flow of steam. The density and enthalpy of the steam are calculated from the input variables pressure and temperature.
Recording and billing energy quantities in steam applications (steam heat quantity, steam heat differential). Typical applications include:
Food industry
Chemical industry
Pharmaceutical industry
Power plants
Building systems and plant engineering
Benefits
Compensation of differential pressure flow measurement
Calculation according to international water steam tables
Electronic matching of the temperature sensor (sensor-transmitter matching) with the arithmetic unit enables highly accurate temperature measurement
Detailed data logging of current and counter values and of error messages, off-limit conditions and changes to operating parameters
Standard models are suitable for connecting and supplying all common flow transmitters, temperature sensors and pressure sensors
Remote readout via Ethernet and fieldbuses
Deficit counter for transparency in case of error or alarm
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI EngyCal RS33
English version - 01/2024
Steam calculator for a measuring point with one pulse/analog input for flow and two RTD/analog inputs for temperature/pressure
EN 15/01/202413/09/201807/02/201406/09/201120/07/2010Language:
English
Version:
15/01/2024
File size:
845.4 KB
File name:
TI00154KEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA EngyCal RS33
English version - 02/2024
Steam calculator for a measuring point with one pulse/analog input for flow and two RTD/analog inputs for temperature/pressure
EN 19/02/202428/12/201807/10/201428/01/201430/09/2011Language:
English
Version:
19/02/2024
File size:
2.7 MB
File name:
BA00294KEN_0624-00.pdf
-
-
-
Technical Information (TI)
TI EngyCal RS33
Steam calculator for a measuring point with one pulse/analog input for
flow and two RTD/analog inputs for temperature/pressureEN 15/01/202413/09/201807/02/201406/09/201120/07/2010Language:
English
Version:
15/01/2024
File size:
845.4 KB
File name:
TI00154KEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA EngyCal RS33
Steam calculator for a measuring point with one pulse/analog input for
flow and two RTD/analog inputs for temperature/pressureEN 19/02/202428/12/201807/10/201428/01/201430/09/2011Language:
English
Version:
19/02/2024
File size:
2.7 MB
File name:
BA00294KEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
EngyCal RH33 and RS33 and Batch Controller RA33 Operating Instructions
Additional operating instructions Modbus for BTU meter RH33, Steam
calculator RS33 and Batch Controller RA33EN 24/06/201616/11/2010Language:
English
Version:
24/06/2016
File size:
291.3 KB
File name:
BA01029KEN_1416.pdf
-
-
-
Operating Instruction (BA)
FDM Field Data Manager Software MS20, MS21
Data management and visualization
EN 04/10/202127/07/202109/05/201916/05/201724/03/2016Language:
English
Version:
04/10/2021
File size:
5.9 MB
File name:
BA00288R09EN_1221.pdf
-
-
-
Short Instruction (KA)
KA EngyCal RS33
Steam calculator for a measuring point with one pulse/analog input for
flow and two RTD/analog inputs for temperature/pressureEN 19/02/202407/01/201515/07/201430/01/201401/08/2011Language:
English
Version:
19/02/2024
File size:
1.8 MB
File name:
KA00293KEN_0524-00.pdf
-
-
-
Installation Instructions (EA)
71144242
Freischaltung einer Software Option
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
1.9 MB
File name:
71144242.pdf
-
-
-
Installation Instructions (EA)
XPR0002-xx
Einbauanteiltung zum Austausch CPU-Karte Rx33
EN 29/01/2025Language:
English
Version:
29/01/2025
File size:
2.1 MB
File name:
71122642.pdf
-
-
-
Installation Instructions (EA)
XPR0001-xx
Einbauanleitung für den Austausch der Kommunikationkarte
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
2.8 MB
File name:
71122645.pdf
-
-
-
Installation Instructions (EA)
XPR0001-xx
Einbauanleitung Austausch Gehäusefront, Gehäuseunterteil,
ElektronikabdeckungEN 30/01/2025Language:
English
Version:
30/01/2025
File size:
2.7 MB
File name:
71122644.pdf
-
-
-
Installation Instructions (EA)
XPR0003-xx
Einbauanleitung für den Austausch des Mainboard
EN 30/01/2025Language:
English
Version:
30/01/2025
File size:
2 MB
File name:
71122646.pdf
-