Endress+Hauser
Energy management systems using automatic monitoring and targeting (aM&T)
 

Energy management

Energy management to make energy savings is currently a hot topic due to the high cost of fossil fuels. Endress+Hauser's range of automatic energy monitoring and targeting solutions offer a complete system designed to save energy, money and time.

 

Energy analysis is only as good as the data input. Selection of the correct flowmeter for the job is vital to ensure accurate energy analysis.


Prowirl vortex flowmeters
Prodelta P averaging pitot tubes
T-mass thermal mass flowmeters
Promass Coriolis mass flowmeters
Promag electromagnetic flowmeters
Prosonic Flow clamp-on ultrasonic flowmeters

Energy and utility consumption can be collected automatically at regular intervals, making manual meter reading a thing of the past.

 

Fieldgate remote terminal units
Fieldgate Data Access (DA) Scheduler: automatically collects data from Fieldgates and supports several standard interfaces for regular data polling
Ecograph paperless data recorders

 

Once the energy interval data is collected, it can be imported into Microsoft Excel spreadsheets for manual energy analysis or can be transferred to existing SCADA systems or specialist automatic energy monitoring and targeting software such as eSight.

 

eSight aM&T software: a fully browser-based solution that can be used internally, across the corporate network or externally via the Internet. It performs comprehensive energy analysis, financial analysis, manages carbon dioxide emissions and provides comprehensive energy reports.

 


Endress+Hauser also offers a wide range of measurement instruments and process automation solutions in level, pressure, flow, temperature, recorders and system components.


Energy management systems




E+H UK