Endress+Hauser
A complete range of measurement solutions to suit your processes
 

 Level measurement and limit detection

 
Non-contact measurement for all critical applications.
Reliable continuous level measurement in liquids or solids.
Maintenance-free, with no calibration required. For all liquids, even in the presence of build-up, turbulence or entrained air.
For all types of granules and powders with a particle size less than 10mm
Universally applicable to liquids and solids.
Non-contact continuous level measurement, independent of product characteristics.
Pressure cell optimised for level measurement for liquids, pastes and slurries. Measurement is independent of foam and product characteristics.
Non-invasive measurement for all critical applications (toxic, abrasive, aggressive).
Level and flow measurement using transmitters with ceramic or metallic cells.


Endress+Hauser also specialises in measurements of flow, pressure, temperature, analysis, recording and process solutions.


level measurement




E-Direct shop E+H UK