Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Endress+Hauser ensures maximum accuracy in the oil industry

Coriolis flowmeters from Endress+Hauser enable precise billing of hydrocarbons in custody transfer

Publication date: 31.05.2019

Over 90 million barrels a day of crude oil, natural gas and refined hydrocarbons are produced, transported, stored and sold to end customers. Each custody transfer measuring system is a kind of cash register. Any measurement inaccuracy will therefore result in enormous shortfalls for the supplier or buyer. Endress+Hauser supports its customers not only with high-quality Coriolis flowmeters, but also by constructing custody transfer measuring systems and with a hydrocarbon flow calibration rig.

Benefits

  • Many years of experience in consulting and in engineering of custody transfer measuring systems

  • High-precision and robust Coriolis flow measuring technology – optimized for your application

  • Traceable and accredited hightech calibration rigs – even for high-viscosity hydrocarbons

  • Worldwide service network for support of custody transfer measuring points over the entire life cycle

Although the properties of liquid hydrocarbons vary greatly and thus can affect accuracy, Endress+Hauser Coriolis flowmeters have proven to be the best current method for measuring these viscous fluids reliably. Promass sensors are resistant to process fluctuations, vibrations and external pipe load stress. Endress+Hauser offers four devices: Promass F for universal use, Promass Q for challenging fluids, Promass X for maximum flow rates (4100 t/h) and Promass O for high process pressures.

Conforms to OIML / API thanks to Reynolds number correction

Each flow measuring technology features a measuring error depending, for example, on the velocity, density or viscosity of a fluid. These influences can be described by the Reynolds number. Endress+Hauser has developed a patented method for Reynolds number correction that is integrated into each Promass Coriolis flowmeter. Users can therefore be assured that the requirements from the OIML R117 guideline (MPE: ±0.2%) will be observed without the need to calibrate flowmeters with oil beforehand.

Customer-specific calibration with hydrocarbons

Due to national laws or international standards (OIML R117, API, etc.), it is common practice in the oil industry for custody transfer measuring systems to be verified on site using a reference. Such verifications are sometimes complex, costly or impractical. Therefore, customers often request an pre-calibration with hydrocarbons. Endress+Hauser is one of the few flowmeter manufacturers to offer such factory calibrations on a traceable rig accredited by the Swiss Accreditation Service (SAS).

Picture of Endress+Hauser flow calibration rig for viscous hydrocarbons in Reinach Switzerland ©Endress+Hauser

Experience in building custody transfer measuring systems

Endress+Hauser plans and constructs customized measuring systems for custody transfer. All involved partners are ISO 9001-certified and are audited on a regular basis. In addition to the construction of stationary and mobile measuring systems, the range of services offered by Endress+Hauser also includes on-site consultations, coordination with metrology and/or calibration authorities, commissioning, on-site test measurements and assistance with acceptance and approval by customs authorities.

Picture of custody transfer measuring point in a truck loading station ©Endress+Hauser

Downloads

    Coriolis flow measuring technology for the oil industry

    Certified solutions for your custody transfer applications – cost-effective and precise

Press list

Receive the next press releases and news directly in your mailbox. Stay up to date by subscribing to the Endress+Hauser press list.

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable