The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Proline Promass A 100
Coriolis flowmeter

The single-tube flowmeter for smallest flow quantities with an ultra-compact transmitter

  • Coriolis flowmeter - Proline Promass A 100 ©Endress+Hauser
  • The Coriolis Flow Measuring Principle

  • Introduction of Proline Web server

Promass A is known for its highly accurate measurement of small quantities of liquids and gases for high pressure and low pressure. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Promass A 100 is the preferred choice for system integrators, skid builders and equipment manufacturers. Available with an ultra-compact stainless steel hygienic housing it can be placed even into the most compact rigs.

Benefits

  • Highest process safety – self-drainable measuring tube design

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Space-saving transmitter – full functionality on the smallest footprint

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Measuring accurately smallest quantities of liquids and gases for continuous process control.

Device properties

  • Nominal diameter: DN 1 to 4 (1/24 to 1/8")

  • Process pressure up to 400 bar (5800 psi)

  • Medium temperature up to +205 °C (+401 °F)

  • Robust, ultra-compact transmitter housing

  • High ingress protection: IP69K

  • Local display available

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Predecessor: Promass 80A, Promass 83A

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news