The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Proline Promass E 200
Coriolis flowmeter

The genuine loop-powered flowmeter for minimized cost of ownership

  • Coriolis flowmeter - Proline Promass E 200 ©Endress+Hauser
  • The Coriolis Flow Measuring Principle

The robust Promass E has a long standing reputation as a cost-efficient solution accurately measuring liquids and gases in a wide range of standard applications in the chemical industry. With genuine loop-powered technology, Proline E 200 enables cost-effective and seamless integration into existing infrastructures. The flowmeter offers highest operational safety in hazardous areas thanks to its intrinsically safe design (Ex ia). Heartbeat Technology ensures process safety at all times.

Benefits

  • Cost-effective – multi-purpose device; an alternative to conventional volumetric flowmeters

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Convenient device wiring – separate connection compartment

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Integrated verification – Heartbeat Technology

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Accurate measurement of liquids and gases for a wide range of standard applications.

Device properties

  • Compact dual-tube sensor

  • Medium temperature up to +150 °C (+302 °F)

  • Process pressure: up to 100 bar (1450 psi)

  • Loop-powered technology

  • Robust dual-compartment housing

  • Plant safety: worldwide approvals (SIL, Haz. area)

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news