The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Proline Promass F 100
Coriolis flowmeter

The flowmeter with premium accuracy, robustness and an ultra-compact transmitter

  • Coriolis flowmeter - Proline Promass F 100 ©Endress+Hauser
  • The Coriolis Flow Measuring Principle

  • Introduction of Proline Web server

Promass F has a long standing reputation as a highly accurate device under varying process conditions. It is suited for broadest range of applications. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Promass F 100 will be the preferred choice for system integrators, skid builders and equipment manufacturers. Available with an extra-compact stainless steel hygienic housing it can be placed even into the most compact rigs.

Benefits

  • Highest process safety – immune to fluctuating and harsh environments

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Space-saving transmitter – full functionality on smallest footprint

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Highest measurement performance for liquids and gases under varying, demanding process conditions.

Device properties

  • Mass flow: measured error ±0,05 % (PremiumCal)

  • Rated secondary containment up to 40 bar (580 psi)

  • Nominal diameter: DN 8 to 250 (3/8 to 10")

  • Robust, ultra-compact transmitter housing

  • High ingress protection: IP69K

  • Local display available

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Predecessor: Promass 80F, Promass 83F

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news