The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Proline Promass H 100
Coriolis flowmeter

The chemically resistant single-tube flowmeter with an ultra-compact transmitter

  • Coriolis flowmeter - Proline Promass H 100 ©Endress+Hauser
  • The Coriolis Flow Measuring Principle

  • Introduction of Proline Web server

The chemically resistant single-tube design of the Promass H is destined for applications requiring highest corrosion resistance. Combined with the smallest transmitter housing available today it delivers full performance on the smallest footprint. Designed for applications where space is a premium, Promass H 100 will be the preferred choice for system integrators, skid builders and equipment manufacturers.

Benefits

  • Maximum safety for chemically aggressive fluids – corrosion-resistant wetted parts

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Space-saving transmitter – full functionality on the smallest footprint

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Highly accurate measurement of liquids and gases in applications requiring highest corrosion resistance.

Device properties

  • Measuring tube made of Tantalum, Zirconium

  • Nominal diameter: DN 8 to 50 (3/8 to 2")

  • Medium temperature up to +205 °C (+401 °F)

  • Robust, ultra-compact transmitter housing

  • High ingress protection: IP69K

  • Local display available

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Predecessor: Promass 80H, Promass 83H

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news