The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Proline Promass 80H
Coriolis flowmeter

The chemically resistant single-tube flowmeter with a compact or remote transmitter

  • Coriolis flowmeter - Proline Promass 80H ©Endress+Hauser

The chemically resistant single-tube design of the Promass H provides highly accurate measurement of liquids and gases in applications requiring highest corrosion resistance. Combined with the proven Promass 80 transmitter with push buttons, Promass 80H offers a cost effective solution for these kind of applications.

Benefits

  • Maximum safety for chemically aggressive fluids – corrosion-resistant wetted parts

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Cost-effective – dedicated design for standard applications

  • Safe operation – display provides easy readable process information

  • Fully industry compliant – IEC/EN/NAMUR

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Highly accurate measurement of liquids and gases in applications requiring highest corrosion resistance.

Device properties

  • Measuring tube made of Tantalum, Zirconium

  • Nominal diameter: DN 8 to 50 (3/8 to 2")

  • Medium temperature up to +200 °C (+392 °F)

  • 2-line backlit display with push buttons

  • Device in compact or remote version

  • HART, PROFIBUS PA

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news