The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Dosimag
Electromagnetic flowmeter

The flowmeter with highest repeatability and an ultra-compact sensor in hygienic design

  • Electromagnetic flowmeter - Dosimag ©Endress+Hauser
  • Electromagnetic flowmeter - Dosimag with batching functionality ©Endress+Hauser

    Dosimag with batching functionality

  • The Electromagnetic Flow Measuring Principle

Dosimag is specially designed for filling and bottling applications of conductive liquids. It measures volume directly. Designed for applications where space is a premium, Dosimag will be the preferred choice for system integrators, skid builders and equipment manufacturers.

Benefits

  • High process safety – high measuring accuracy and repeatability in shortest filling time

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Versatile and time-saving wiring – plug connector

  • Industry-optimized – ultra-compact design

  • For hygiene requirements – stainless steel housing

Field of application

  • The measuring principle is virtually independent of pressure, density, temperature and viscosity

  • For demanding dosing and filling applications.

Device properties

  • Wetted materials CIP, SIP cleanable

  • Nominal diameter: DN 4 to 25 (1/8 to 1")

  • Measuring device conform to FDA

  • Pulse/frequency/switch output, Modbus RS485

  • ATEX, IECEx, cCSAus

  • Excellent and easy cleanable transmitter

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Predecessor: Dosimag DDA

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
info@endress.com www.endress.com

Related topics

Related news