The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Proline Promag 10P
Electromagnetic flowmeter

The flowmeter for highest medium temperatures with a highly cost-effective transmitter

  • Electromagnetic flowmeter - Proline Promag 10P ©Endress+Hauser
  • The Electromagnetic Flow Measuring Principle

Promag P is the preferred sensor for applications with highest requirements in a multitude of industries. Combined with the Promag 10 transmitter for basic applications and direct integration, Promag 10P is dedicated for chemical and process applications with corrosive liquids and high medium temperatures. It will be the preferred solution for customers aiming for minimized cost of ownership. Promag 10P is available as compact or remote version.

Benefits

  • Versatile applications – wide variety of wetted materials

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Cost-effective – designed for easy applications and direct integration

  • Safe operation – display provides easily readable process information

  • Fully industry compliant – IEC/EN/NAMUR

Field of application

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Dedicated to chemical and process applications with corrosive liquids and high medium temperatures

Device properties

  • Nominal diameter: max. DN 600 (24")

  • All common process connections

  • Liner made of PTFE

  • 2-line display with push buttons

  • Device as compact or remote version

  • HART

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
info@endress.com www.endress.com

Related news