The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Proline Promag 10W
Electromagnetic flowmeter

Sensor with degree of protection IP68 (Type 6P enclosure) with a highly cost-effective transmitter

  • Electromagnetic flowmeter - Proline Promag 10W ©Endress+Hauser
  • The Electromagnetic Flow Measuring Principle

Promag W is the specialized sensor for all applications in the water industry. Combined with the Promag 10 transmitter for basic applications and direct integration, Promag 10W offers accurate measurement of liquids for a wide range of applications. It will be the preferred solution for customers aiming for minimized cost of ownership. Promag 10W is available in a compact or remote version.

Benefits

  • Secure, reliable long-term operation – robust and completely welded sensor

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Cost-effective – designed for easy applications and direct integration

  • Safe operation – display provides easy readable process information

  • Fully industry compliant – IEC/EN/NAMUR

Field of application

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • The specialist in the water and wastewater industry for the most demanding applications.

Device properties

  • International drinking water approvals

  • Degree of protection IP68 (Type 6P enclosure)

  • 2-line display with push buttons

  • Device as compact or remote version

  • HART

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Predecessor: MPH, MPT, MPW

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news