The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Proline Prosonic Flow 92F
Ultrasonic flowmeter

Highly accurate, loop-powered flowmeter with innovative parallel path design for minimum inlet runs

  • Ultrasonic flowmeter - Proline Prosonic Flow 92F ©Endress+Hauser
  • The Ultrasonic Flow Measuring Principle

The Prosonic 92F combines a loop-powered transmitter with an inline sensor in a rugged industrial design. It offers easy system integration and accuracy at an attractive price. Prosonic 92F is ideally suited for the chemical and petrochemical industries.

Benefits

  • Safe design for process industries – international hazardous area approvals

  • No additional pressure loss – full bore design

  • Process transparency – diagnostic capability

  • Easy installation and reduced installation costs – loop-powered transmitter

  • Fully industry compliant – IEC/ATEX/FM/CSA/TIIS/ NEPSI

  • Automatic recovery of data for servicing

Field of application

  • The measuring principle is independent of pressure, density, temperature, conductivity and viscosity

  • Inline device for homogeneous conductive and non-conductive liquids in the chemical and petrochemical industry.

Device properties:

  • Full compliance according to NACE MR0175 and MR0103

  • Nominal diameter: DN 25 to 300 (1 to 12")

  • Medium temperature: –40 to 200 °C (–40 to 392 °F)

  • Device in compact or remote version

  • 2-line backlit display with push buttons

  • HART, PROFIBUS PA, FOUNDATION Fieldbus

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news