The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

RIA14
Loop-powered field indicator

Excellent readable indication of a 4…20 mA signal on-site for a better process overview!

  • Loop-powered field indicator RIA14 ©Endress+Hauser
  • Loop-powered field indicator RIA14 with stainless steel housing ©Endress+Hauser

The indicator shows the measured signal on the large, backlit display. An additional bar graph gives a quick process overview and a plain text field displays further information like the engineering unit or TAG. Limit value infringements are also signalized and an open collector can be switched. No separate power supply is required, the indicator is powered directly from the 4...20 mA loop. The housing is available in aluminum and in stainless steel as well as with an optional Ex d approval.

Benefits

  • Display of 4 to 20 mA measured values

  • 5-digit measured value display with dimension, bar graph and backlight

  • No external power supply required

  • Versions: Die-cast aluminum housing or stainless steel housing

  • Easy 3-key operation; or configuration with FieldCare PC software; or configuration without power supply using setup box

  • International approvals

  • Allows the HART® transmission protocol to pass unimpeded

Field of application

Microcontroller controlled display unit in single chamber field housing with illuminated LC display. The measuring range, decimal point and offset of the display can be configured comfortably by means of three keys in the device with the housing open or by means of a PC with the FieldCare PC software.

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Predecessor: Field indicator RIA141

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com