The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

MLTTS00
Modular thermometer with RTD or TC insert

Designed for use in the Oil & Gas industry. For installation in already existing thermowells

  • Product picture of modular thermometer MLTTS00 ©Endress+Hauser

The modular and robust thermometer finds its use in applications for the Oil & Gas industry but also in almost all industries. An optional head transmitter, with all common communication protocols, makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. The thermometer can be ordered either with resistance (RTD) or with thermocouple (TC) insert.

Benefits

  • High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths

  • Types of protection for use in hazardous locations: Intrinsic Safety (Ex ia)

Field of application

Designed for use in the Oil & Gas industry with universal range of application:

  • Suitable for installation in already existing thermowells

  • Measuring range: Resistance insert (RTD) –50 to +500 °C (–58 to +932 °F), thermocouple (TC): –40 to +1 100 °C (–40 to +2 012 °F)

  • Degree of protection up to IP68

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news