The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Omnigrad S TMT162R
Pt100 Thermometer, Field transmitter

Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry

  • ©Endress+Hauser
  • ©Endress+Hauser

The robust thermometer is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. The thermometer fulfills the corresponding safety requirements due to various certificates and tests. The use of a transmitter leads to higher accuracy and reliability in comparison to directly wired sensors.

Benefits

  • Dual compartment housing

  • Backlit display with large measured value, bar graph and fault condition indication

  • Galvanic isolation 2 kV (sensor input to the output)

  • Wide range of threaded thermowell connections available as standard

  • Replaceable measuring insert comprising a mineral insulated tube (SS 316L/1.4404)

  • Approvals for hazardous areas: Flameproof enclosure (Ex d), Intrinsic safety (Ex ia), Non-sparking (Ex nA)

  • Aluminum or stainless steel housing, degree of protection IP67, NEMA 4x

Field of application

  • Chemical/pharmaceutical industry

  • Petrochemical industry

  • Energy industry

  • Paper industry

  • General industrial applications

The TMT162R RTD assembly comprises a measuring insert (Pt100) and an electronic field transmitter with HART®, FOUNDATION Fieldbus™ or PROFIBUS® PA protocol.

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Predecessor / Successor

Predecessor: TMD833T

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news