The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Capacitance
Point level detection
Nivector FTC968

For all types of powdered and fine-grained solids

  • Nivector FTC968 ©Endress+Hauser
  • Nivector FTC968 ©Endress+Hauser
  • Nivector FTC968 ©Endress+Hauser
  • Nivector FTC968 ©Endress+Hauser

Nivector FTC968 is a simple and cost-effective probe for point level detection in bulk solids in silos containing free-flowing powders or fine-grained solids. Its flush-mounted construction and materials make it suitable for use in the food industry.

Benefits

  • Simple mounting and commissioning without calibration

  • Mechanical safety, cost-efficiency and long operating life due to no wearing parts

  • Reliable operation due to high immunity to electromagnetic interference and voltage peaks

  • Simple control thanks to the visibility of the switching status from outside the vessel

  • Function test also with filled silo possible

Field of application

For point level detection in silos containing free-flowing powders or fine-grained solids (max. particle size 10mm), also for use with foodstuffs. Nivector FTC 968 is designed for use in
dust-explosion hazardous areas.
Typical applications: Plastic granules, detergent, grain, sugar, spices, semolina, animal feed.

  • Process connection: Threads

  • Temperature: -40 to +80°C (-40 to +176°F)

  • Pressure: -1 to +6bar (-14.5 to +90psi)

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news