113GHz + Your Wavelength
The right answer for any application
From the sum of 113GHz, we respond to any of your applications with the appropriate radar frequency. In terms of engineering, we supply the complete portfolio of radar instruments to optimize your process automation. Working closely with you, we tune into your wavelength to understand what exactly it is that you need for your specific processes.
Benefits
All level instruments and solutions are fit for purpose in order to increase efficiency, quality and safety in your plant
-
In personal consultation we learn about your needs so we can help you choose the right instrument for your specific application
-
Check out the overview on level instruments for your industry
Advantages of 1GHz guided radar
The guided radar is suitable for applications involving foam and low dielectric constant values
Enables interface measurement, gas phase compensation, bypass applications
Advantages 6GHz radar
Suitable even in turbulences and strong condensate
Stilling well applications
Advantages 26GHz
Good focusing
Suitable for 90% of applications
Precision even with turbulence
Advantages 80GHz
Best focusing with 3° emitting angle
Large measuring range up to 125 m
Highest accuracy with 0.5 mm (Micropilot NMR81)
Level beyond radar
Sometimes, a completely different measuring principle takes your processes to the next level. Therefore, we offer a complete portfolio of technologies including vibronic, ultrasonic, capacitance, hydrostatic, gamma, electromechanical and more.