©Endress+Hauser
The Liquiline Compact CM72 is ideal if installation space is limited and you don't need the flexibility of a configurable multiparameter device.
©Endress+Hauser
Connect your sensor directly - without a cable - to the transmitter. Thanks to contactless data transmission, the measured value is not affected by humidity, dust, etc.
©Endress+Hauser
A red/green LED indicates the status of the transmitter and the connected sensor.
©Endress+Hauser
With the optional RIA15 you can display the measured value on-site.
Field of application
The Liquiline Compact CM72 is a small transmitter for Memosens sensors. It is the right choice for you if installation space is limited and you don't need the flexibility of a multiparameter device. Together with the sensor, it fits into most assemblies and couldn't be easier to install. The measuring parameter and measuring range are already defined during the ordering process, making the CM72 immediately ready for use with a high degree of safety against operating errors.
Liquiline Compact CM72 can be used in all industries and their utilities and supports all sensors with the blue Memosens plug-in head:
pH sensors
ORP sensors
Conductivity sensors
Oxygen sensors
The measurement parameter and range are specified when ordering and can not be changed afterwards.
The 2-wire device features the following interface:
With its international explosion protection approvals, such as IECEx, ATEX, and CSA, CM72 is suitable for hazardous area use.
Benefits
Space-saving installation: The two-wire device fits inside an assembly and does not require its own power supply.
Fast start-up: Thanks to its fixed configuration, the CM72 does not have to be commissioned and can quickly start its work.
Benefit from all the advantages of Memosens technology: Memosens sensors offer you the safest data transmission, the highest measured value availability and total ease of use.
On-site diagnostics: The status of the transmitter and the connected sensor are indicated with a red/green LED.
Suitable for all locations: Whether your measuring point is exposed to dust, vapor, rain, snow, heat or cold, the CM72 will always be exactly the right transmitter for you.
Get this product as part of a bundle
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Fundamental selection
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
©Endress+Hauser
Loading alternative products
Success stories
An automated system for pH measurements at AVR
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Read the full story
Pure high quality beer and clean wastewater
Discover how Heineken meets all regulations to protect the brazilian environment with the Viomax CAS51D digital nitrate or SAC sensor from Endress+Hauser.
Read the full story
Application
All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector
Installation
Connection of digital sensors with Memosens-Protocol
Characteristic
Liquiline CM72 is a fixed configured two-wire transmitter for all areas of process engineering
Material
Housing, cover: Peek 151 Strain relief: EPDM Axial ring: Peek 450 G
Dimension
Diameter: 18.95 mm (0.75 inch) Length: 114.7 mm (4.52 inch)
Connection
Connection of digital sensors with Memosens-Protocol
Additional certifications
Application
All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector
Installation
Connection of digital sensors with Memosens-Protocol
Characteristic
Liquiline CM72 is a fixed configured two-wire transmitter for all areas of process engineering
Measurement range
ORP sensors: -1500 mV to 1500 mV
Material
Housing, cover: Peek 151 Strain relief: EPDM Axial ring: Peek 450 G
Dimension
Diameter: 18.95 mm (0.75 inch) Length: 114.7 mm (4.52 inch)
Connection
Connection of digital sensors with Memosens-Protocol
Application
All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector
Installation
Connection of digital sensors with Memosens-Protocol
Characteristic
Liquiline CM72 is a fixed configured two-wire transmitter for all areas of process engineering
Measurement range
Conductivity sensors: 0 to 500 mS/cm
Material
Housing, cover: Peek 151 Strain relief: EPDM Axial ring: Peek 450 G
Dimension
Diameter: 18.95 mm (0.75 inch) Length: 114.7 mm (4.52 inch)
Connection
Connection of digital sensors with Memosens-Protocol
Application
All sectors, supporting all sensors with the blue Memosens plug-in head, enviromental sector
Installation
Connection of digital sensors with Memosens-Protocol
Characteristic
Liquiline CM72 is a fixed configured two-wire transmitter for all areas of process engineering
Measurement range
Oxygen sensors: 0 to 20 mg/l
Material
Housing, cover: Peek 151 Strain relief: EPDM Axial ring: Peek 450 G
Dimension
Diameter: 18.95 mm (0.75 inch) Length: 114.7 mm (4.52 inch)
Connection
Connection of digital sensors with Memosens-Protocol
Most downloaded
Liquiline Compact CM72
English version - 02/2023
Single-parameter transmitter for Memosens sensors
EN
DE ES FR IT JA PL PT RU ZH
21/02/2023
30/08/2021
31/05/2018
Language:
English
Version:
21/02/2023
File size:
988 KB
File name:
TI01409CEN_0322-00.pdf
Liquiline Compact CM72
English version - 11/2022
Compact single-parameter transmitter for Memosens sensors
EN
DE ES FR IT JA PL PT RU ZH
14/11/2022
15/10/2020
30/04/2018
Language:
English
Version:
14/11/2022
File size:
699.6 KB
File name:
BA01797CEN_0322-00.pdf
38 documents
Single-parameter transmitter for Memosens sensors
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
21/02/2023
30/08/2021
31/05/2018
Language:
English
Version:
21/02/2023
File size:
988 KB
File name:
TI01409CEN_0322-00.pdf
Junction Box
Operating Instructions
Junction Box
EN
German French
30/04/2018
Language:
English
Version:
30/04/2018
File size:
638.6 KB
File name:
BA01802CA2_0118.pdf
Compact single-parameter transmitter for Memosens sensors
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
14/11/2022
15/10/2020
30/04/2018
Language:
English
Version:
14/11/2022
File size:
699.6 KB
File name:
BA01797CEN_0322-00.pdf
Compact single-parameter transmitter for Memosens sensors
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
22/07/2021
29/02/2020
30/04/2018
Language:
English
Version:
22/07/2021
File size:
490.6 KB
File name:
KA01354CEN_0321.pdf
Supplement to: BA01797C and BA01845C Safety instructions for electrical apparatus in explosion-hazardous areas
EN
German French
06/11/2020
Language:
English
Version:
06/11/2020
File size:
3.1 MB
File name:
XA02274CEN_0120.pdf
Supplement to: BA01797C and BA01845C Safety instructions for electrical apparatus in explosion-hazardous areas
EN
German Chinese
06/11/2020
Language:
English
Version:
06/11/2020
File size:
3.3 MB
File name:
XA02275CEN_0120.pdf
Supplement to: BA01797C and BA01845C Safety instructions for electrical apparatus in explosion-hazardous areas
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
08/02/2020
Language:
English
Version:
08/02/2020
File size:
3.8 MB
File name:
XA01948CEN_0119.pdf
UK Ex II 1G Ex ia IIC T6/T4 Ga
Language:
English
Version:
28/11/2022
File size:
498.2 KB
File name:
XA02757CEN_0122-00.pdf
Supplement to: BA01797C and BA01845C Safety instructions for electrical apparatus in explosion-hazardous areas JPN Ex ia IIC T4/T6 Ga
EN
German Japanese
09/02/2022
06/11/2020
Language:
English
Version:
09/02/2022
File size:
428.5 KB
File name:
XA02276CEN_0221-00.pdf
Leitfähigkeitsmessung in Industrieprozessen
Auswahl- und Engineeringhilfe für verschiedene Industrien und Anwendungen
Language:
German
Version:
27/04/2023
File size:
2.4 MB
File name:
CP01313CDE_0223_LF_Auswahlhilfe_web.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Marking Tagging (Attention: select option and enter text in 995)
Loop Powered Process Indicator RIA15
Kit: Junction Box, non Ex
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all