Proline Promass O 500
Coriolis flowmeter

Picture of Coriolis flowmeter Proline Promass O 500 / 8O5B for the oil and gas industry ©Endress+Hauser

Proline Promass O 500 for the oil and gas industry

The Coriolis Flow Measuring Principle

Robust high-pressure flowmeter, as remote version with up to 4 I/Os

Promass O is designed for premium accuracy of liquids and gases at the highest process pressures in the oil and gas industry. The sensor is fully suitable for offshore conditions and resistant to stress corrosion cracking. With its innovative remote transmitter Promass O 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology ensures process safety at all times.

  • Benefits

    • Maximum safety – highest resistance to stress corrosion cracking

    • Fewer process measuring points – multivariable measurement (flow, density, temperature)

    • Space-saving installation – no in/outlet run needs

    • Full access to process and diagnostic information –...

  • Field of application

    • Measuring principle operates independently of physical fluid properties such as viscosity or density

    • For premium accuracy at highest process pressures, fully suitable for offshore conditions.

    Device properties

    • Measuring tube in 25Cr Duplex, 1.4410 (UNS...

Features and specifications

Back

Details

  • Measuring principle

    Coriolis

  • Product headline

    Robust high-pressure flowmeter, as remote version with up to 4 I/Os. For premium accuracy at highest process pressures, fully suitable for offshore conditions.

  • Sensor features

    Maximum safety – highest resistance to stress corrosion cracking. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in/outlet run needs. Measuring tube in 25Cr Duplex, 1.4410 (UNS S32750). Process pressure up to PN 250 (Class 1500).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access.

  • Nominal diameter range

    DN 80 to 150 (3 to 6")

  • Wetted materials

    Measuring tube: 25Cr duplex (Super Duplex), 1.4410 (UNS S32750)
    Connection: 25Cr duplex (Super Duplex), 1.4410 (F53)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow (API tables), reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 800 000 kg/h (0 to 29 400 lb/min)

  • Max. process pressure

    PN 250, Class 1500

  • Medium temperature range

    –40 to +205 °C (–40 to +401 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4404 (316L), highest corrosion resistance

    Sensor connection housing (standard): AlSi10Mg, coated

    Sensor connection housing (option): 1.4301 (304); 1.4404 (316L); 1.4409 (CF3M) similar to 316L

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat

  • Degree of protection

    Sensor remote version (standard): IP66/67, type 4X enclosure
    Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV attestation)
    MI-005 Liquids other than water (Hydrocarbons)

  • Marine approvals and certificates

    LR approval, DNV GL approval, ABS approval, LH/BV approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK

  • Measuring principle

    Coriolis

  • Product headline

    Robust high-pressure flowmeter, as remote version with up to 4 I/Os. For premium accuracy at highest process pressures, fully suitable for offshore conditions.

  • Sensor features

    Maximum safety – highest resistance to stress corrosion cracking. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in/outlet run needs. Measuring tube in 25Cr Duplex, 1.4410 (UNS S32750). Process pressure up to PN 250 (Class 1500).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access.

  • Nominal diameter range

    DN 80 to 150 (3 to 6")

  • Wetted materials

    Measuring tube: 25Cr duplex (Super Duplex), 1.4410 (UNS S32750)
    Connection: 25Cr duplex (Super Duplex), 1.4410 (F53)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow (API tables), reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 800 000 kg/h (0 to 29 400 lb/min)

  • Max. process pressure

    PN 250, Class 1500

  • Medium temperature range

    –40 to +205 °C (–40 to +401 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4404 (316L), highest corrosion resistance

    Sensor connection housing (standard): AlSi10Mg, coated

    Sensor connection housing (option): 1.4301 (304); 1.4404 (316L); 1.4409 (CF3M) similar to 316L

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat

  • Degree of protection

    Sensor remote version (standard): IP66/67, type 4X enclosure
    Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV attestation)
    MI-005 Liquids other than water (Hydrocarbons)

  • Marine approvals and certificates

    LR approval, DNV GL approval, ABS approval, LH/BV approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK

  • Measuring principle

    Coriolis

  • Product headline

    Robust high-pressure flowmeter, as remote version with up to 4 I/Os. For premium accuracy at highest process pressures, fully suitable for offshore conditions.

  • Sensor features

    Maximum safety – highest resistance to stress corrosion cracking. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in/outlet run needs. Measuring tube in 25Cr Duplex, 1.4410 (UNS S32750). Process pressure up to PN 250 (Class 1500).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access.

  • Nominal diameter range

    DN 80 to 150 (3 to 6")

  • Wetted materials

    Measuring tube: 25Cr duplex (Super Duplex), 1.4410 (UNS S32750)
    Connection: 25Cr duplex (Super Duplex), 1.4410 (F53)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow (API tables), reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 800 000 kg/h (0 to 29 400 lb/min)

  • Max. process pressure

    PN 250, Class 1500

  • Medium temperature range

    –40 to +205 °C (–40 to +401 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4404 (316L), highest corrosion resistance

    Sensor connection housing (standard): AlSi10Mg, coated

    Sensor connection housing (option): 1.4301 (304); 1.4404 (316L); 1.4409 (CF3M) similar to 316L

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat

  • Degree of protection

    Sensor remote version (standard): IP66/67, type 4X enclosure
    Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Custody transfer
    Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV attestation)

  • Marine approvals and certificates

    LR approval, DNV GL approval, ABS approval, LH/BV approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK

  • Measuring principle

    Coriolis

  • Product headline

    Robust high-pressure flowmeter, as remote version with up to 4 I/Os. For premium accuracy at highest process pressures, fully suitable for offshore conditions.

  • Sensor features

    Maximum safety – highest resistance to stress corrosion cracking. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in/outlet run needs. Measuring tube in 25Cr Duplex, 1.4410 (UNS S32750). Process pressure up to PN 250 (Class 1500).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology. Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access.

  • Nominal diameter range

    DN 80 to 150 (3 to 6")

  • Wetted materials

    Measuring tube: 25Cr duplex (Super Duplex), 1.4410 (UNS S32750)
    Connection: 25Cr duplex (Super Duplex), 1.4410 (F53)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow (API tables), reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 800 000 kg/h (0 to 29 400 lb/min)

  • Max. process pressure

    PN 250, Class 1500

  • Medium temperature range

    –40 to +205 °C (–40 to +401 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4404 (316L), highest corrosion resistance
    Sensor connection housing (standard): AlSi10Mg, coated
    Sensor connection housing (option): 1.4301 (304); 1.4404 (316L); 1.4409 (CF3M) similar to 316L

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; Polycarbonat

  • Degree of protection

    Sensor remote version (standard): IP66/67, type 4X enclosure
    Sensor remote version (option): IP69. Transmitter remote version: IP66/67, Type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for traceable verification according to ISO 9001:2008 – Section 7.6 a (TÜV attestation)
    MI-005 Liquids other than water (Hydrocarbons)

  • Marine approvals and certificates

    LR approval, DNV GL approval, ABS approval, LH/BV approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
  • 31
    • Nr 31 Order code 71323007

      Kit power supply, 100-230VAC, Ex

      Usage: Promag/Promass 300/500, transmitter housing, electronic compartment.

    • Nr 31 Order code 71323008

      Kit power supply, 24VDC, Ex

      Usage: Promag/Promass 300/500, transmitter housing, electronic compartment.

    • Nr 31 Order code 71323009

      Kit pow.supply,100-230VAC/24VDC, Non-haz

      Usage: Promag/Promass 300/500 digital. Non-haz, Zone 2, transmitter housing, electronic compartment.

  • 47
    • Nr 47 Order code 71323012

      Kit main elec.extend.,Promass500 dig.,Ex

      Usage: transmitter housing, electronic compartment.

    • Nr 47 Order code 71323013

      Kit main elec.extender,500 dig., Non-haz

      Usage: transmitter housing, electronic compartment.

  • 36
    • Nr 36 Order code 71323015

      Kit ISEM extender, 500 digital, Ex

      Usage: Sensor connection housing.

  • 39
    • Nr 39 Order code 71185788

      Kit T-DAT, 100/300/400/500/500 digital

      Usage: Promag/Promass 100/300/500, 500 digital, Prosonic Flow E 100, Promag 400(C). (C) = generation index C.

  • 33
    • Nr 33 Order code XPD0028-

      ISEM electronic module, Promass 300/500

      Usage: Promass, Cubemass 300/500

  • 37
    • Nr 37 Order code 71323010

      Kit module cartridge, 300/500, Ex

      Usage: transmitter housing, electronic compartment. Consists of: module cartridge incl. interconnection board.

  • 34
  • 46
    • Nr 46 Order code 71323005

      Kit ISEM ribbon cable, 300/500

      Usage: transmitter housing.

    • Nr 46 Order code 71323006

      Kit ISEM ribbon cable, 500 digital

      Usage: Sensor connection housing.

  • 45
    • Nr 45 Order code 71323075

      Kit conn.terminal option A, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

    • Nr 45 Order code 71323076

      Kit conn.terminal option B, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option B = EtherNet, PROFINET. Consists of: 2x connection terminal 2-Pol.

  • 35
    • Nr 35 Order code XPD0038-

      I/O module, slot 2/3/4, 300/500

      Usage: Proline 300/500

  • 45
    • Nr 45 Order code 71327819

      Kit conn.terminal option C, 300/500, Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 2x connection terminal 2-Pol., 1x connection terminal 4-Pol.

  • 50
    • Nr 50 Order code XPD0031-

      Display module, 300/500/DKX001

      Usage: Proline 300/500, DKX001.

  • 45
    • Nr 45 Order code 71323077

      Kit terminal option A, 500 dig., Non-haz

      Usage: transmitter housing Alu/polycarbonate, connection compartment. Option A = HART, PROFIBUS PA, FOUNDATION Fieldbus. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol., 1x connection terminal 6-Pol.

    • Nr 45 Order code 71323078

      Kit terminal option B, 500 dig., Non-haz

      Usage: transmitter housing Alu/polycarbonate, connection compartment. Option B = EtherNet, PROFINET. Consists of: 1x connection terminal 3-Pol., 1x connection terminal 4-Pol., 1x connection terminal 6-Pol.

    • Nr 45 Order code 71327820

      Kit terminal option C, 500 dig., Non-haz

      Usage: transmitter housing Alu/polycarbonate, connection compartment. Option C = PROFIBUS DP, Modbus RS485. Consists of: 1x connection terminal 2-Pol., 1x connection terminal 3-Pol., 1x connection terminal 4-Pol., 1x connection terminal 6-Pol.

  • 44
    • Nr 44 Order code 71323268

      Kit connection board, Promass 500, Ex

      Usage: Sensor connection housing. Consists of: connection board, O-Ring 26,00x1,50 HNBR.

    • Nr 44 Order code 71323269

      Kit connec.board, Promass 500, Ex, -50oC

      Usage: Sensor connection housing. Consists of: connection board, O-Ring 26,00x1,50 FVMQ, -50oC/-58oF.

  • 20
    • Nr 20 Order code 71323016

      Kit cover, sight glass, Alu,Non-haz/Exde

      Usage: Promag/Promass 300, transmitter housing Alu, Non-haz. Promag/Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, sight glass, O-Ring 110.7x3.53 HNBR.

    • Nr 20 Order code 71323017

      Kit cover,glass, Alu, -50oC,Non-haz/Exde

      Usage: Promass 300, transmitter housing Alu, Non-haz. Promag 500, Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, sight glass, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

    • Nr 20 Order code 71323020

      Kit cover, sight glass, Alu, Exd

      Usage: Promag/Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, sight glass, O-Ring 110.7x3.53 HNBR.

    • Nr 20 Order code 71323021

      Kit cover, sight glass, Alu, -50oC, Exd

      Usage: Promag 500, Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, sight glass, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

    • Nr 20 Order code 71323024

      Kit cover, sight glass, cast, Ex

      Usage: Promag/Promass 300/500, transmitter housing cast, Ex. Consists of: cover cast, sight glass, O-Ring 110.7x3.53 HNBR.

    • Nr 20 Order code 71323025

      Kit cover, sight glass, cast, -50oC, Ex

      Usage: Promag 500, Promass 300/500, transmitter housing cast, Ex. Consists of: cover cast, sight glass, O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 70
    • Nr 70 Order code 71323026

      Kit cover gasket, sight glass/blind

      Usage: Promag/Promass 300/500, transmitter housing Alu/cast. Consists of: 10x O-Ring 110.7x3.53 HNBR.

    • Nr 70 Order code 71323027

      Kit cover gasket,sight glass/blind,-50oC

      Usage: Promag 500, Promass 300/500, transmitter housing Alu/cast, Consists of: O-Ring 110,7x3,53 FVMQ, -50oC/-58oF.

  • 22
    • Nr 22 Order code 71323032

      Kit cover, electronic compart., Alu, Ex

      Usage: Promag/Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 120,2x3,53 HNBR.

    • Nr 22 Order code 71323033

      Kit cover, electr.compart., Alu,-50oC,Ex

      Usage: Promag 500, Promass 300/500, transmitter housing Alu, Ex. Consists of: cover Alu, O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

    • Nr 22 Order code 71323034

      Kit cover, electronic compart., cast, Ex

      Usage: Promag/Promass 300/500, transmitter housing cast, Ex. Consists of: cover cast, O-Ring 120,2x3,53 HNBR.

    • Nr 22 Order code 71323035

      Kit cover, electr.compart.,cast,-50oC,Ex

      Usage: Promag 500, Promass 300/500, transmitter housing cast, Ex. Consists of: cover cast, O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

  • 74
    • Nr 74 Order code 71323036

      Kit cover gasket, electronic compart.,Ex

      Usage: Promag/Promass 300/500, transmitter housing Alu/cast, Ex. Consists of: 10x O-Ring 120,2x3,53 HNBR.

    • Nr 74 Order code 71323037

      Kit cover gasket,elect.compart.,-50oC,Ex

      Usage: Promag 500, Promass 300/500, transmitter housing Alu/cast, Ex. Consists of: O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

  • 23
    • Nr 23 Order code 71323038

      Kit cover, wall mount, Alu, Ex

      Usage: Promag/Promass 500, wall mount transmitter Alu, Ex, connection compartment. Consists of: cover Alu, O-Ring 88,50x3,53 HNBR.

    • Nr 23 Order code 71323039

      Kit cover, wall mount, Alu, -50oC, Ex

      Usage: Promag/Promass 500, wall mount transmitter Alu, Ex, connection compartment. Consists of: cover Alu, O-Ring 88,50x3,53 FVMQ, -50oC/-58oF.

    • Nr 23 Order code 71323040

      Kit cover, wall mount, cast, Ex

      Usage: Promag/Promass 500, wall mount transmitter cast, Ex, connection compartment. Consists of: cover cast, O-Ring 88,50x3,53 HNBR.

    • Nr 23 Order code 71323041

      Kit cover, wall mount, cast, -50oC, Ex

      Usage: Promag/Promass 500, wall mount transmitter cast, Ex, connection compartment. Consists of: cover cast, O-Ring 88,50x3,53 FVMQ, -50oC/-58oF.

  • 75
    • Nr 75 Order code 71323042

      Kit cover gasket, wall mount, Ex

      Usage: Promag/Promass 500, wall mount transmitter Alu/cast, Ex, connection compartment. Consists of: 10x O-Ring 88,50x3,53 HNBR.

    • Nr 75 Order code 71323043

      Kit cover gasket, wall mount, -50oC, Ex

      Usage: Promag/Promass 500, wall mount transmitter Alu/cast, Ex, connection compartment. Consists of: O-Ring 88,50x3,53 FVMQ, -50oC/-58oF.

  • 20
    • Nr 20 Order code 71384170

      Kit cover, alu,Promag 400(C),500 digital

      Usage: Promag 400(C) = generation index C, Promag/Promass 500 digital, transmitter housing Alu. Consists of: cover Alu complete included O-Ring 196,44x3,53 VMQ, default and -50oC/-58oF, wire with screw lock 1,5x150.

    • Nr 20 Order code 71408508

      Kit cover, polycarb., 500 digital

      Usage: Promag/Promass 500 digital, transmitter housing polycarbonate. Consists of: Cover polycarbonate complete, O-Ring 196,44x3,53 VMQ, default and -50oC/-58oF, wire with screw lock 1,5x150.

  • 70
    • Nr 70 Order code 71278078

      Kit cover gasket, alu,400(C),500 digital

      Usage: Promag 400(C) = generation index C, Promag/Promass 500 digital, transmitter housing Alu, Ex. Consists of: 10x O-Ring 196,44x3,53 VMQ, default and -50oC/-58oF.

    • Nr 70 Order code 71278077

      Kit 10 cover gasket, polycarbonate

      Usage: Promag 400(C), 500 digital with polycarbonate housing. (C) = generation index C. Consists of: 10x O-Ring 196,44x3,53 VMQ.

  • 24
    • Nr 24 Order code 71228796

      Kit cover, remote, Alu

      Usage: Promag 400(C) = generation index C, Promag 500, Promag/Promass 500 digital, sensor connection housing. Consists of: cover Alu, O-Ring 113,90x3,53 HNBR.

    • Nr 24 Order code 71323050

      Kit cover, remote, Alu, -50oC

      Usage: Promass 500 digital, sensor connection housing. Consists of: cover Alu, O-Ring 113,90x3,53 FVMQ, -50oC/-58oF.

  • 73
    • Nr 73 Order code 71323051

      Kit housing gaskets, remote, Alu

      Usage: Promass 500 digital, sensor connection housing. Consists of: O-Ring 113,90x3,53 HNBR for cover, gasket EPDM for housing/sensor.

    • Nr 73 Order code 71323052

      Kit housing gaskets, remote, Alu, -50oC

      Usage: Promass 500 digital, sensor connection housing. Consists of: O-Ring 113,90x3,53 FVMQ for cover, -50oC/-58oF, gasket FVMQ for housing/sensor, -50oC/-58oF.

  • 24
    • Nr 24 Order code 71323053

      Kit cover, remote, stainless 1.4301

      Usage: Promass 500, Promag/Promass 500 digital, sensor connection housing. Consists of: cover stainless 1.4301, gasket EPDM for cover.

    • Nr 24 Order code 71323054

      Kit cover, remote,stainless 1.4301,-50oC

      Usage: Promass 500, Promass 500 digital, sensor connection housing. Consists of: cover stainless 1.4301, gasket FVMQ for cover, -50oC/-58oF.

  • 73
    • Nr 73 Order code 71323057

      Kit housing gaskets, remote, stainless

      Usage: Promass 500, Promass 500 digital, sensor connection housing. Consists of: gasket EPDM for cover, gasket EPDM for housing/sensor.

    • Nr 73 Order code 71323058

      Kit hous.gaskets, remote,stainless,-50oC

      Usage: Promass 500, Promass 500 digital, sensor connection housing. Consists of: gasket FVMQ for cover, -50oC/-58oF, gasket FVMQ for housing/sensor, -50oC/-58oF.

  • 24
    • Nr 24 Order code 71185793

      Kit cover,ultra compact,stainless 1.4301

      Usage: Promag/Promass 100, Promag/Promass 500 digital, sensor connection housing. Consists of: cover stainless 1.4301, gasket EPDM for cover.

    • Nr 24 Order code 71323060

      Kit cover, ultra compact, 1.4301, -50oC

      Usage: Promass 500 digital, sensor connection housing. Consists of: cover stainless 1.4301, gasket FVMQ for cover, -50oC/-58oF.

  • 73
    • Nr 73 Order code 71185799

      Kit hous.gaskets,ultra compact,stainless

      Usage: Promass 100, Promass 500 digital, sensor connection housing. Consists of: gasket EPDM for cover, gasket EPDM for housing/sensor.

    • Nr 73 Order code 71323062

      Kit housing gasket, ultra compact, -50oC

      Usage: Promass 500 digital, sensor connection housing stainless. Consists of: gasket FVMQ for cover, -50oC/-58oF, gasket FVMQ for housing/sensor, -50oC/-58oF.

  • 24
    • Nr 24 Order code 71323063

      Kit cover, remote, cast, Ex

      Usage: Promag/Promass 500, Promag/Promass 500 digital, sensor connection housing. Consists of: cover cast, O-Ring 120,2x3,53 HNBR.

    • Nr 24 Order code 71323064

      Kit cover, remote, cast, -50oC, Ex

      Usage: Promass 500, Promass 500 digital, sensor connection housing. Consists of: cover cast, O-Ring 120,2x3,53 FVMQ, -50oC/-58oF.

  • 73
    • Nr 73 Order code 71323065

      Kit housing gaskets, remote, cast, Ex

      Usage: Promass 500, Promass 500 digital, sensor connection housing. Consists of: O-Ring 120,2x3,53 HNBR for cover, O-Ring 88,50x3,53HNBR for housing/sensor

    • Nr 73 Order code 71323066

      Kit housing gaskets,remote,cast,-50oC,Ex

      Usage: Promass 500, Promass 500 digital, sensor connection housing. Consists of: O-Ring 120,2x3,53 FVMQ for cover, -50oC/-58oF, O-Ring 88,50x3,53 FVMQ for hous./sensor, -50oC/-58oF.

  • 71
    • Nr 71 Order code 71323071

      Kit interface gaskets, Promass 300/500

      Usage: transmitter housing/sensor or transmitter housing/wall mount. Consists of: 5x O-Ring 88,50x3,53 HNBR for interface.

    • Nr 71 Order code 71323072

      Kit interf.gaskets,Promass 300/500,-50oC

      Usage: transmitter housing/sensor or transmitter housing/wall mount. Consists of: O-Ring 88,50x3,53 FVMQ for interface, -50oC/-58oF.

  • 11
    • Nr 11 Order code 71323081

      Kit protective cover option A,300/500,Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option A = HART, PROFIBUS PA, PROFIBUS DP, Modbus RS485, FOUNDATION Fieldbus. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

    • Nr 11 Order code 71323082

      Kit protective cover option B,300/500,Ex

      Usage: transmitter housing Alu/cast, connection compartment. Option B = EtherNet, PROFINET. Consists of: Connection compartment protective cover, display carrier, 2x screw M4x10.

  • 13
    • Nr 13 Order code 71276494

      Kit securing clamp, screw

      Usage: Promass 100, Promag 100, Prosonic Flow E 100/E Heat, CNGmass, LPGmass, LNGmass. Sensor housing: Promag 400(C), (C) = generation index C, Promag/Promass 500, Promag/Promass 500 digital. Consists of: cover clamp, screw M4x16.

  • 82
    • Nr 82 Order code 71228792

      Kit display protec., 400(C)/500 digital

      Usage: Promag 400(C) = generation index C, Promag/Promass 500 digital, transmitter housing. Consists of: display protection 1.4301, installation material.

  • 87
    • Nr 87 Order code 71343504

      Kit weather protection cover,500 digital

      Usage: Promag/Promass 500 digital, transmitter housing. Consists of: weather protection cover 4404.

    • Nr 87 Order code 71343505

      Kit weather protection cover, 300/500

      Usage: Promag/Promass 300/500, transmitter housing. Consists of: weather protection cover 4404, installation material.

    • Order code 71346427

      Pipe Mounting kit Transmitter 500digital

    • Order code 71346428

      Pipe Mounting kit Transmitter 500

    • Order code 71351317

      Kit wireless antenna extended range

      Consists of: Connection cable in the transmitter, Ex cable entry for antenna, 1.5m cable, antenna, angle with union nut.

    • Order code 8X5BXX-

      Transmitter Promass 500, 8X5BXX

      With an integrated web server.

    • Order code DK8012-

      Promass 500, sensor cable set

      Connection Cable (analog and digital) between Sensor Junction Housing and Transmitter for Remote Devices of Proline 500.

    • Order code XPRFID-

      Spare RFID TAG

      Consists of: RFID TAG, fixing wire, crimp sleeve.