Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of Picomag – The economical flowmeter for process quality control and monitoring

Picomag
electromagnetic flowmeter

Smart magmeter for utilities – intuitive · convenient · multivariable

DMA
please wait
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Search spare parts by number in drawing
Filter
Filter spare parts
Filter accessories
Type
Search
Search

Configure to download the CAD drawings of this product

    • Terminals

    Set earthing terminal

    • Terminals
    Drawing number
    Order code
    3
    71345225
    • Sealing

    Set seal Picomag DMA15 Cent.3820

    • Sealing
    Drawing number
    Order code
    2
    71354741
    • Sealing

    Set seal Picomag DMA20 Cent.3820

    • Sealing
    Drawing number
    Order code
    2
    71354742
    • Sealing

    Set seal Picomag DMA25 Cent.3820

    • Sealing
    Drawing number
    Order code
    2
    71354745
    • Sealing

    Set seal Picomag DMA50 Cent.3820

    • Sealing
    Drawing number
    Order code
    2
    71354746
    • further parts

    Picomag, DMA

    • further parts
    Order code
    DMA-

    Set cable 2m/6.5ft,straight,4x0.34,M12

    Drawing number
    Order code
    5
    71349260

    Set cable 5m/16.4ft,straight,4x0.34,M12

    Drawing number
    Order code
    5
    71349261

    Set cable 10m/32.8ft,straight,4x0.34,M12

    Drawing number
    Order code
    5
    71349262

    Set cable 2m/6.5ft,90deg,4x0.34,M12

    Drawing number
    Order code
    4
    71349263

    Set cable 5m/16.4ft,90deg,4x0.34,M12

    Drawing number
    Order code
    4
    71349264

    Set cable 10m/32.8ft,90deg,4x0.34,M12

    Drawing number
    Order code
    4
    71349265

    Set adapter Picomag G1/2"/G3/8" ext.

    Drawing number
    Order code
    1
    71355698

    Set adapter Picomag G1/2"/R3/8" ext.

    Drawing number
    Order code
    1
    71355699

    Set adapter Picomag G1/2"/NPT3/8" ext.

    Drawing number
    Order code
    1
    71355700

    Set adapter Picomag G1/2"/G1/2" int.

    Drawing number
    Order code
    1
    71355701

    Set adapter Picomag G1/2"/R1/2" ext.

    Drawing number
    Order code
    1
    71355702

    Set adapter Picomag G1/2"/NPT1/2" ext.

    Drawing number
    Order code
    1
    71355703

    Set adapter Picomag G1/2"/1/2" TriClamp

    Drawing number
    Order code
    1
    71355704

    Set adapter Picomag G3/4"/R3/4" ext.

    Drawing number
    Order code
    1
    71355705

    Set adapter Picomag G3/4"/NPT3/4" ext.

    Drawing number
    Order code
    1
    71355706

    Set adapter Picomag G3/4"/G3/4" int.

    Drawing number
    Order code
    1
    71355707

    Set adapter Picomag G3/4"/3/4" TriClamp

    Drawing number
    Order code
    1
    71355708

    Set adapter Picomag G1"/R1" ext.

    Drawing number
    Order code
    1
    71355709

    Set adapter Picomag G1"/NPT1" ext.

    Drawing number
    Order code
    1
    71355710

    Set adapter Picomag G1"/G1" int.

    Drawing number
    Order code
    1
    71355711

    Set adapter Picomag G1"/1" TriClamp

    Drawing number
    Order code
    1
    71355712

    Set adapter Picomag G2"/R1 1/2" ext.

    Drawing number
    Order code
    1
    71355713

    Set adapter Picomag G2"/R2" ext.

    Drawing number
    Order code
    1
    71355714

    Set adapter Picomag G2"/NPT1 1/2" ext.

    Drawing number
    Order code
    1
    71355715

    Set adapter Picomag G2"/NPT2" ext.

    Drawing number
    Order code
    1
    71355716

    Set adapter Picomag G2"/G1 1/2" ext.

    Drawing number
    Order code
    1
    71355717

    Set adapter Picomag G2"/G2" int.

    Drawing number
    Order code
    1
    71355718

    Set adapter Picomag G2"/2" TriClamp

    Drawing number
    Order code
    1
    71355719

    Set adapter Picomag G2"/2" Victaulic

    Drawing number
    Order code
    1
    71355720

    Set adapter Picomag G2"/2" Press fitting

    Drawing number
    Order code
    1
    71399930

    Set adapter Picomag G1/2"/R1/2"union nut

    Drawing number
    Order code
    1
    71458012

    Set adapter Picomag G3/4"/R1/2"union nut

    Drawing number
    Order code
    1
    71458013