Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of flowmeter Proline Promag H 100 / 5H1B (DN ≥ 40 / 1 1/2") for hygienic applications

Proline Promag H 100
electromagnetic flowmeter

The specialist for hygienic applications with an ultra-compact transmitter

5H1B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

Specs at a glance

  • Max. measurement error

    Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
    Volume flow (option) ±0.2 % o.r. ± 2 mm/s (0.08 in/s)

  • Measuring range

    0.06 dm³/min to 600 m³/h (0.015 to 2650 gal/min)

  • Medium temperature range

    –20 to +150 °C (–4 to +302 °F)

  • Max. process pressure

    PN 40, Class 150, 20K

  • Wetted materials

    Liner: PFA
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum
    Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
    Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)
    Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum

Field of application

Promag H is the preferred sensor for hygienic applications with highest requirements in the food and beverage and life sciences industries. The ultra-compact transmitter provides full performance on the smallest footprint and enables seamless system integration, making Promag H 100 the preferred choice for skid builders, equipment manufacturers and system integrators. Heartbeat Technology ensures compliance and process safety at all times.

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Dedicated to demanding applications in the food and beverage as well as in life sciences industries

Device properties

  • Integrated temperature measurement

  • Sensor housing made of stainless steel (3-A, EHEDG)

  • Wetted materials CIP, SIP cleanable

  • Robust, ultra-compact transmitter housing

  • High ingress protection: IP69

  • Local display available

Benefits

  • Multivariable measurement for flow, temperature and conductivity

  • Flexible installation concept – numerous hygienic process connections

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Space-saving transmitter – full functionality on the smallest footprint

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

  • Maintenance-free – no moving parts

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products