Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of Vortex flowmeter Proline Prowirl  F 200 / 7F2C for utilities

Proline Prowirl F 200
vortex flowmeter

Versatile flowmeter with detection of wet steam conditions and best-in-class accuracy

7F2C
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

Specs at a glance

  • Max. measurement error

    Volume flow (liquid): ±0.75 %
    Volume flow (optional): ±0.65 %
    Volume flow (steam, gas): ±1.00 %
    Mass flow (saturated steam): ±1.7% (temperature compensated); ±1.5% (temperature/pressure compensated)
    Mass flow (superheated steam, gas): ±1.5 (temperature/pressure compensated); ±1.7% (temperature compensated + external pressure compensation)
    Mass flow (liquid): ±0.85%

  • Measuring range

    Liquid: 0.076 to 2100 m³/h (0.045 to 1300 ft³/min)
    depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F)
    Steam, gas: 0.39 to 28000 m³/h (0.23 to 17000 ft³/min)
    depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)

  • Medium temperature range

    Standard: –40 to +260 °C (–40 to +500 °F)
    High/low temperature (option): –200 to +400 °C (–328 to +752 °F)

  • Max. process pressure

    PN 100, Class 600, 20K

  • Wetted materials

    Measuring tube: 1.4408 (C3FM); CX2MW similar to Alloy C22, 2.4602
    DSC sensor: 1.4404 (316/316L); UNS N06022 similar to Alloy C22, 2.4602
    Process connection: 1.4404/F316/F316L); 2.4602

Field of application

Prowirl F is the multivariable flowmeter with inline wet steam measurement. Its calibration option PremiumCal guarantees excellent measuring accuracy and highest plant availability at low flow rates of gas, steam and liquids. With genuine loop-powered technology, Prowirl F 200 enables cost-effective and seamless integration into existing infrastructures. It offers highest operational safety in hazardous areas. Heartbeat Technology ensures process safety at all times.

  • Preferred measuring principle for wet/saturated/superheated steam, gases & liquids (also cryogenic)

  • Suitable for a wide range of applications; optimized for steam applications.

Device properties

  • Wet steam capabilities for DN 25 to 300 (1 to 12")

  • Flexible positioning of pressure cell

  • Industrial siphon design for pressure measurement

  • Display module with data transfer function

  • Robust dual-compartment housing

  • Plant safety: worldwide approvals (SIL, Haz. area)

Benefits

  • Easy energy management – integrated temperature and pressure measurement for steam and gases

  • Space-saving engineering – inlet run compensation

  • Same accuracy down to Re 10 000 – most linear Vortex meter body

  • Long-term stability – robust drift-free capacitive sensor

  • Convenient device wiring – separate connection compartment

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products