Level measurement
Continuous level measurement and point level detection in liquids and bulk solids
F
L
E
X
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
New
Compare
Accuracy
Standard: up to 0.05 % Platinum: up to 0.025 %
Process temperature
Standard: -40°C…125°C (-40°F…257°C) Diaphragm seal: -70°C...250°C (-94°F...482°F)
Pressure measuring range
100 mbar…100 bar (1.5 psi…1500 psi) relative/ absolute
Material process membrane
316L AlloyC
Measuring cell
100 mbar…100 bar (1.5 psi…1500 psi) relative/ absolute
Accuracy
+/-1 mm (0.04 in)
Process temperature
-40 to +150 °C (-40 to +302 °F)
Process pressure / max. overpressure limit
-1 to +20 bar (-14.5 to +290 psi)
Max. measurement distance
15 m (49 ft)
Main wetted parts
PEEK PTFE 316L (for threaded connections)
Process temperature
-50 °C...+150 °C (-58 °F...+302 °F)
Process pressure / max. overpressure limit
Vacuum...100 bar Vacuum...1450 psi
Min. density of medium
0.5 g/cm³ (0.4 g/cm³ optional)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 80 °C (-40 °F ... 176 °F)
Process pressure / max. overpressure limit
0.7 bar ... 4 bar abs (10 psi ... 58 psi)
Max. measurement distance
Liquids: 3 m (9.8 ft), Solids: 1.2 m (3.9 ft)
Main wetted parts
PVDF (IP68 / NEMA6P)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 80 °C (-40 °F ... 176 °F)
Process pressure / max. overpressure limit
0.7 bar ... 4 bar abs (10 psi ... 58 psi)
Max. measurement distance
Liquids: 10 m (33 ft), Solids: 5 m (16 ft)
Main wetted parts
PVDF (fully welded IP68 / NEMA 6P)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 105 °C (-40 °F ... 221 °F) 30 min: 135 °C / 275 °F)
Process pressure / max. overpressure limit
0.7 bar ... 4 bar abs (10 psi ... 58 psi)
Max. measurement distance
Liquids: 10 m (33 ft), Solids: 5 m (16 ft)
Main wetted parts
316L (fully welded IP68 / NEMA 6P)
Accuracy
+/- 2mm + 0.17% of measured distance
Process temperature
-40 °C ... 95 °C (-40 °F ... 203 °F)
Process pressure / max. overpressure limit
0.7 bar ... 4 bar abs (10 psi ... 58 psi)
Max. measurement distance
Liquids: 20 m (65 ft), Solids: 10 m (33 ft)
Main wetted parts
PVDF (fully welded IP68 / NEMA 6P)
Accuracy
+/- 2 mm + 0.17% of measured distance
Process temperature
-40 °C ... 95 °C (-40 °F ... 203 °F)
Process pressure / max. overpressure limit
0.7 bar ... 3 bar abs (10 psi ... 43 psi)
Max. measurement distance
Liquids: 25 m (85 ft), Solids: 15 m (50 ft)
Main wetted parts
UP (unsaturated polyester)
Do you need help selecting and sizing your next device?
Comfortably select, size and configure best-fit products for your measuring tasks and application.
Constant product quality, plant safety and economic efficiency - these are important aspects for any level measuring point. Levels in liquids, pastes, bulk solids or liquefied gases are often measured in tanks, silos or movable containers. For continuous, interface and density measurement as well as for point level detection a broad range of measuring principles is available. Endress+Hauser supports you from planning through commissioning and also maintenance of your measuring point.
Particularly small, exceptionally powerful: the Compact Line
The Compact Line offers high performance in a compact design. The product portfolio includes the Micropilot FMR43 , a compact radar device for non-contact level measurements with either 80 GHz or 180 GHz, as well as the proven-in-use point level sensor Liquiphant FTL43 and a reliable Cerabar PMP43 for pressure and hydrostatic level measurement. Specifically designed to meet the requirements in hygienic applications, our solutions increase the productivity, safety and simplicity of processes.
All the advantages of digital radar sensors for your mobile and stationary level measurement.
All the benefits of the new generation of 80 GHz radar sensors for your level measurement.
The Fermentation Monitor QWX43 automatically screens all parameters in the fermentation process
All of the benefits of the new generation of 80 GHz radar sensors for level measurement in the primaries and metals and mining sectors.
All the benefits of the new generation of 80 GHz radar sensors for level measurements in the chemical and oil and gas industry.
All of the benefits of the new generation of 80 GHz radar sensor for hygienic level measurements in the life sciences, food and beverage industries.
All the advantages of the Compact Line for hygienic applications in the Food & Beverage and Life Sciences industries.
All the advantages of our new Micropilot FMR10B, FMR20B and FMR30B for Water, Wastewater & Waste, Mining, Minerals and Metals and utilities across all industries.
Downloads
Explore additional resources
Level Measurement Overview brochure
Products and services of our level measuring technologies for liquids and solids at a glance
Download
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all