Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Memosens CPS62E - Digital ORP sensor for the chemical and life sciences industries

Digital ORP sensor
Memosens CPS62E

Memosens 2.0 ORP electrode for the chemical and life sciences industries

CPS62E
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Sensor ORP / Redox

  • Application

    Hygiene and sterile applications (sterilizable, autoclavable):
    • Fermenter
    • Biotechnology
    • Pharma

  • Characteristic

    Digital ORP electrode for hygienic production processes with ion trap
    for long-term stable reference

  • Measurement range

    –1 500 to 1 500 mV

  • Measuring principle

    Gel compact electrode with ceramic junction and ion trap
    Measuring element platinum cap

  • Design

    All shaft lengths with temperature sensor
    Advanced gel technology

  • Material

    Sensor shaft: Glass to suit process
    Metal lead: Ag/AgCl
    Open aperture: Ceramic junction,
    zirconium dioxide
    ORP measuring element: Platinum
    O-ring: FKM
    Process coupling: PPS fiber-glass reinforced
    Nameplate: Ceramic metal oxide

  • Dimension

    Diameter: 12 mm (0.46 inch)
    Shaft lengths: 120, 225 and 360 mm
    (4.68, 8.77 and 14.04 inch)

  • Process temperature

    0 to 100 °C (32 to 212 °F)
    0 to 140 °C (32 to 284 °F) (140 °C (284 °F) or sterilization only)

  • Process pressure

    0.8 to 7 bar (11.6 to 101.5 psi) absolute

  • Temperature sensor

    NTC 30k

  • Ex certification

    With ATEX, IECEx, CSA C/US, NEPSI, Japan Ex and INMETRO approvals for use in
    hazardous areas Zone 0, Zone 1 and Zone 2

  • Connection

    Inductive, digital connection head with Memosens 2.0 technology

  • Ingres protection

    IP68

  • Additional certifications

    Additional certifications