Solitrend MMP60 - Low-density media moisture measurement

Guided radar solution for continuous inline moisture measurement ©Endress+Hauser

For wood processing industry and dedicated applications in other sectors

A large measuring field combined with our guided radar technology guarantees reliable moisture measurement. Suitable and applicable for light bulk solids and low moisture contents

Quick selection

Choose from our suggested options
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options
  • Benefits

    • Deep material permeation (85 mm)

    • High resolution even under low moisture contents

    • Precise in bulk densities down to 0,1 g / cm3

    • Integrated transmitter for simple plant integration

    • Surface and capillary moisture measurement

  • Field of application

    • For moisture measurement in bulk solids with low density from 0.1...1 g / cm³ like sawdust, woodchips, biomass, pellets, granules

Features and specifications

Back

Details

  • Measuring principle

    Guided radar

  • Application

    Moisture measurement in heterogeneous bulk solids with the density from 0.1...1 g/ cm³ like sawdust, woodchips, biomass, pellets or granules

  • Measuring method

    Contact inline measurement with a large rectangular sensor

  • Measurement range

    Recommended moisture range %/ vol.: 0...25 %

  • Material permeation depth

    Up to 85 mm (0.28 ft)

  • Consistency of the sample

    Conductivity range:

    0…max. 1 mS/ cm

  • Temperature sensor

    Yes

  • Process temperature

    0…+70°C

    (+32°F...+158°F)

  • Accuracy

    Up to +/-0.2 % abs.

  • Output

    0...20 mA

    4...20 mA

  • Options

    Remote display

    Sensor cables

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification