©Endress+Hauser
Field of application
Our guided radar moisture sensor offers a unique wear performance and durable technology with a minimized need for recalibration and process costs through providing information on moisture content at any time. Increase your product quality and reduce energy efforts due to reliable moisture measurement.
Benefits
Easy commissioning in challenging processes
Deep material permeation (45 mm)
Wide moisture range from 0-100 % possible
Variant mounting accessories
Optional process temperature up to 120 °C due to remote electronic
Integrated transmitter for simple plant integration
Surface and capillary moisture measurement
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Application
Moisture measurement in heterogeneous bulk solids with the density from 0.8...2 g/ cm³ like sand, gravel or gritt
Measuring method
Contact inline measurement
Measuring range
Recommended moisture range %/ vol.: 0...100 %
Material permeation depth
Consistency of the sample
Conductivity range: 0…max. 5 mS/ cm
Options
Remote display Sensor cables Baffle plate Universal holder Sliding carriage
Most downloaded
TI Solitrend MMP41
English version - 02/2025
Material moisture measurement
EN
DE ES FR IT JA PL PT RU ZH
28/02/2025
29/11/2019
Language:
English
Version:
28/02/2025
File size:
2 MB
File name:
TI01479MEN_0425-00.pdf
Solitrend MMP40/41/42/44, MMP60
English version - 10/2021
ATEX:
II 2 D Ex tb IIIC T75°C Db
EN
BG CS DA DE EL ES ET FI FR HR HU IT LT LV NL PL PT RO SK SL SV
04/10/2021
Language:
English
Version:
04/10/2021
File size:
365.4 KB
File name:
XA02701MEN_0121-00.pdf
16 documents
Material moisture measurement
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
28/02/2025
29/11/2019
Language:
English
Version:
28/02/2025
File size:
2 MB
File name:
TI01479MEN_0425-00.pdf
Material moisture measurement
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
28/02/2025
29/11/2019
29/10/2018
Language:
English
Version:
28/02/2025
File size:
1.7 MB
File name:
BA01943MEN_0525-00.pdf
Material moisture measurement
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish Chinese
28/02/2025
Language:
English
Version:
28/02/2025
File size:
1.7 MB
File name:
KA01667MEN_0225-00.pdf
Solitrend MMP40/41/42/44, MMP60
ATEX: II 2 D Ex tb IIIC T75°C Db
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Italian Lithuanian Latvian Dutch Polish Portuguese Romanian Slovak Slovenian Swedish
04/10/2021
Language:
English
Version:
04/10/2021
File size:
365.4 KB
File name:
XA02701MEN_0121-00.pdf
Standalone display and configuration for reliable process control with Solitrend moisture sensors
EN
German French Polish
29/11/2019
29/10/2018
Language:
English
Version:
29/11/2019
File size:
1.3 MB
File name:
SD02333MEN_0219.pdf
Solutions personnalisées pour la mesure d'humidité dans les solides en
vrac
Le bon capteur d'humidité pour chaque application
Language:
French
Version:
20/12/2019
File size:
3.8 MB
File name:
CP01394MFR-0119.pdf
Maßgeschneiderte Lösungen zur Feuchtemessung in Schüttgütern
Für jede Anwendung der passende Feuchtesensor
Language:
German
Version:
01/12/2021
File size:
9.4 MB
File name:
CP01394M00DE0221.pdf
Customized solutions for moisture measurement in bulk solids
The right moisture sensor for every application
Language:
English
Version:
01/12/2021
File size:
9.4 MB
File name:
CP01394M00EN0221.pdf
Materialfeuchtemessung mit MMP41
Materialfeuchtemessung bei Wopfinger Transportbeton Österreich
Language:
German
Version:
29/07/2021
File size:
1.2 MB
File name:
CS01674F_18_DE_01_21_Materialfeuchtemessung bei Wopfinger Transportbeton.pdf
Zuverlässige und präzise Feuchtemessung
im Betonmischwerk
Bei Leuk steht das grösste und modernste Beton- und Belagswerk der Volken Group. Bis zu 50.000m³ Beton werden dort jährlich produziert. Um Baumängel zu vermeiden,muss der Feuchtegehalt regelmässig gemessen werden, was vor allem bei Mengen unter einem Kubik- meter Schwierigkeiten bereitet.
Language:
German
Version:
01/06/2023
File size:
355.4 KB
File name:
CS_01786U_20_DE_02_23_00_Volken_Group3.pdf
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all