Product finder
Quickly find detailed information on instruments, software or systems
Process temperature
-10 to 140 °C (14 to 284 °F)
Process pressure
Pneumatic drive: 16 bar up to 140 °C (232 psi up to 284 °F)
Manual drive: 8 bar up to 140 °C (116 psi up to 284 °F)
Process temperature
0 to 60 °C (32 to 140 °F)
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
FLEX selections |
Technical excellence |
Simplicity |
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
Ingress protection
Cabinet device: IP20 shock protection
External display: IP66
Field device: IP 66/67
Prices temporarily unavailable
Process temperature
max. 140°C
Process pressure
max. 10bar
Process temperature
-15 to 140 °C (5 to 280 °F)
Process pressure
16 bar up to 140 °C (232 psi up to 284 °F)
Process temperature
0 to 135°C (32 to 275 °F)
Process pressure
max. 11 bar abs. (159 psi abs.) at 25°C (77°F)
Process temperature
0 to 130 °C (32 to 266 °F)
Process pressure
up to 20 bar (290 psi) depending on material, mean diameter and process connection
Measuring range
0 to 3 AU
0 to 6 OD (depending on optical path length)
Process temperature
0 to 90 °C (32 to 194 °F) continuous
Max. 130 °C (266 °F) for 2 hours
Process pressure
Max. 10 bar abs at 20 °C
(Max. 150 psi at 68 °F)
Measuring range
0 to 2.5 AU
0 to 50 OD (depending on optical pathlength)
Process temperature
0 to 90 °C (32 to 194 °F) continuous
Max. 130 °C (266 °F) for 2 hours
Process pressure
Max. 100 bar abs (1450 psi)
(depending on flow through assembly)
Measuring range
0 to 2.5 AU
Process temperature
0 to 90 °C (32 to 194 °F) continuous
Max. 130 °C (266 °F) for 2 hours
Process pressure
Max. 100 bar (1450 psi)
(depending on flow through assembly)
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .