Standard acc. to ASTM E-230 Special acc. to ASTM E-230
Response time
depending on configuration 63% rt = 15,0 s
Max. process pressure (static)
Standard acc. to ASTM E-230 Special acc. to ASTM E-230
Operating temperature range
Type T: -270 °C ...400 °C (-454 °F ...752 °F) Type J: -210 °C ...1200 °C (-346 °F ...2.192 °F) Type E: -270 °C ...1.000 °C (-454 °F ...1.832 °F) Type K: -270 °C ...1.372 °C (-454 °F ...2.500 °F) Type N: -270 °C ...1.300 °C (-454 °F ...2.372 °F)
The robust thermometer is designed for use in demanding and safety relevant applications e.g. in Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust thermowells and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Flexible configuration possible.
The sensor assembly can be used in process industries such as:
Chemicals
Petrochemical
Refineries
Offshore Platforms
Benefits
FM/CSA XP Class I, Div. 1 approved temperature assemblies for maximum safety
One source shopping for temperature measurement solutions. World class transmitter with integrated sensor offering for heavy process industry applications
Remove and install straight out of the box!
Improved galvanic isolation on most devices (2 kV)
Simplified model structure: Competitively priced, offers great value. Easy to order and reorder. A single model number includes sensor, thermowell and transmitter assembly for a complete point solution
All iTEMP transmitters provide long term stability ≤0.05% per year
By integrating a thermometer with iTHERM TwistWell thermowell with advanced helical design, operators can achieve superior steam quality and significantly reduce vortex-induced vibrations.
The inner temperature of the reactors during the sulfur reaction must be continuously and accurately monitored to prevent plant shutdowns and optimize the energy consumption.
Explosion Proof US style modular temperature assembly for heavy duty applications threaded process connection with extension incl. thermowell
Thermowell / protection tube
bar stock (drilled)
Insert / probe
mineral insulated (MI), flexible
Outer diameter protection tube / Insert
0,63'' ...1,31'' (15,88 mm ... 33,40 mm)
Max. immersion length on request
up to 22.5" (571 mm) others on request
Material protection tube/ thermowell
316/316L A105 others on request
Optional coating
available on request
Process connection
male thread: NPT1/2" NPT3/4" NPT1" weld in version socket weld version
Tip shape
stepped tapered
Surface roughness Ra
32 μin (0.80 μm)
Operating temperature range
Type T: -270 °C ...400 °C (-454 °F ...752 °F) Type J: -210 °C ...1200 °C (-346 °F ...2.192 °F) Type E: -270 °C ...1.000 °C (-454 °F ...1.832 °F) Type K: -270 °C ...1.372 °C (-454 °F ...2.500 °F) Type N: -270 °C ...1.300 °C (-454 °F ...2.372 °F)
Max. process pressure (static)
Standard acc. to ASTM E-230 Special acc. to ASTM E-230
Accuracy
Standard acc. to ASTM E-230 Special acc. to ASTM E-230
Response time
depending on configuration 63% rt = 15,0 s
Integration head transmitter
yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)
Temperature Process RTD Explosion Proof T13, Process RTD Explosion Proof T14, Process TC Explosion Proof T53, Process TC Explosion Proof T54 Installation Notes for Hazardous Locations
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex