iTHERM ModuLine TM111

Product picture of modular RTD or TC thermometer ModuLine TM111 ©Endress+Hauser

Thermometer with weld-in compression fitting as process connection

Product picture of modular thermometer ModuLine TM111 ©Endress+Hauser

Thermometer without process connection

Product picture of modular RTD or TC thermometer ModuLine TM111 ©Endress+Hauser

Trend-setting, modular thermometer for direct installation into a variety of industrial applications

Easy-to-use metric version with outstanding RTD or TC sensor technology. An optional head transmitter, with all common communication protocols - Bluetooth® technology inclusive, makes the device ready to use with enhanced measurement accuracy and reliability. A variety of process connections, dimensions and materials offer flexible application possibilities. It features vibration-resistant and fast-response sensor technology (iTHERM StrongSens and QuickSens) as well as hazardous area approvals.

Quick selection

Choose from our suggested options
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options
  • Benefits

    • User-friendly and reliable from product selection to maintenance

    • iTHERM inserts: globally unique, automated production. Full traceability and consistently high product quality for reliable measured values

    • iTHERM QuickSens: fastest response times 1.5 s...

  • Field of application

    • Universal range of application

    • Measuring range: –200 to +1100 °C (–328 to +2012 °F)

    • Pressure range up to 75 bar (1088 psi)

    • Degree of protection: up to IP 68

    • Vibration-resistant sensor elements up to 60g

Features and specifications

Back

Details

  • Measuring principle

    Resistance Temperature Detector

  • Characteristic / Application

    metric style

    universal range of application

    suitable for hazardous areas

    can be used with StrongSens, QuickSens insert

    direct process contact

  • Terminal head

    TA30A - comfort hinged cover E+H - Alu - low lid - with/without display

    TA20AB - small lid with screews - Alu

    TA30D - comfort high hinged cover E+H - Alu

    TA30EB - comfort screewed cover E+H - Alu - low lid - with/without display

    TA30R - low or high screewed cover - E+H - stainless steel - with/without display

    TA30H -explosion proof screewed cover - E+H - Alu or stainless steel -with/without display

  • Thermowell / protection tube

    without, direct process contact

  • Insert / probe

    mineral insulated (MI), flexible

  • Outer diameter protection tube / Insert

    Insert:

    3,0 mm

    6,0 mm

  • Max. immersion length on request

    up to 4.500,0 mm (177'')

  • Material protection tube/ thermowell

    Insert Material:

    316L (1.4404)

    Alloy 600 (2.4816)

    Pyrosil

  • Process connection

    Thread:

    G1/4, G1/2"

    NPT1/2", NPT3/4"

    M18x1.5, M20x1.5

    Cap-nut:

    G1/2", G3/4"

    Compression fitting, also spring load:

    NPT1/2", G1/2"

    Weld-in adapter cylindrical or spherical

  • Tip shape

    straight

  • Surface roughness Ra

    < 1.6 μm (63.00 μin)

  • Operating temperature range

    PT100 TF StrongSens:

    -50 °C ...500 °C

    (-58 °F ...932 °F)

    PT100 QuickSensTF:

    -50 °C …200 °C

    (-58 °F …392 °F)

    PT100 WW:

    -200 °C ...600 °C

    (-328 °F ...1.112 °F)

    PT100 TF:

    -50 °C ...400 °C

    (-58 °F ...752 °F)

    Thermoelement:

    Typ K up to 1.100 °C (2.012 °F)

    Typ J up to 800 °C (1.472 °F)

    Typ N up to 1.100 °C (2.012 °F)

  • Max. process pressure (static)

    depending on the configuration

  • Accuracy

    Class AA acc. to IEC 60751

    Class A acc. to IEC 60751

    Class B acc. to IEC 60751

    Class special or standard acc. to ASTM E230

    Class 1 or 2 acc. to IEC 60584-2

  • Response time

    t90 starting at < 1,5 s QuickSens

    depending on configuration

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Ex - approvals

    ATEX

    ATEX IECEx

    NEPSI

    IECEx

    EAC Ex

    CSA C/US

  • Certification

    SIL (Transmitter)

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification
    • Order code 71182607

      Spare parts kit sealing QuickNeck

      10x O-ring 20x2.5 5x O-ring 25x3

    • Order code 71367427

      Spare parts kit ring D21/di 10xgreen,10p

      Packing unit: 10 pieces

    • Order code 71182599

      Spare parts kit 5x O-Ring 78x3 VMQ 75°

    • Order code 71182602

      Spare parts kit sealing TA30A/TA30D

      5x O-ring 3.69x1.78 5x 0-ring 74.7x2.75

    • Order code 71182606

      Spare parts kit sealing TA30R

      5x O-ring 57x2.5 5x O-ring 64.3x1.8 blau

    • Order code 71367414

      Spare parts kit copper ring G1/2",(10 p)

      Packing unit: 10 pieces

    • Order code 71367425

      Spare parts kit copper ring M20x1.5(10p)

      Packing unit: 10 pieces

    • Order code 71369768

      O-Ring 71X3 Silicone 70ShoreA

    • Order code 71438347

      Spare parts kit copper ring M18 (10 p)

      Packing unit: 10 pieces

    • Order code TK40-

      iTHERM TK40 Compression Fitting

      Weld-in compression fitting with hygienic design. For applications in the food/ beverages and pharmaceutical industries.

    • Order code XPT0001-

      Spare Part Kit Sealing for TK40 XPT0001

      delivery: 5 parts per kit

    • Order code 71044061

      Fixing kit cpl.TMT82/85/84 (european)

      2x screws, 2x springs, 2x spring rings, 1x sealing CDI-connector

    • Order code 71090687

      Fieldbus connector PA M20;M12; L150

    • Order code XPT0004-

      Spare parts kit cover terminal headTA30R

      cover of connecting head

    • Order code TA20AB-

      Terminal Head TA20AB

      Terminal head for temperature assemblies, simple execution, lid fixed by screws. Inner geometry acc. to DIN EN 50446.

    • Order code TA30A-

      Terminal Head TA30A

      Retainer for terminal block or head transmitter + optional display. Cover: low, hinged, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).

    • Order code TA30D-

      Terminal Head TA30D

      Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...150 oC (housing). Protection: IP66/68, NEMA 4X (housing).

    • Order code TA30EB-

      Terminal Head TA30EB

      Retainer for terminal block or head transmitter + optional display. Cover: low, threaded, optional window. Material: Aluminium. Coating: Polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50...+150oC (housing). Protection: IP66/68, NEMA 4X (housing).

    • Order code TA30H-

      Terminal Head TA30H

      Retainer for terminal block or head transmitter + optional display. Design: explosion proof. Cover: screwed, optional window. Material: aluminium. Coating: polyester powder-coating. Colour: body blue, cover grey. Ambient temp.: -50 150 oC (housing). Protection: IP66/68, NEMA 4X (housing). Protection Ex d/XP: IP66/67 (housing).

    • Order code TA30P-

      Terminal Head TA30P

      Retainer for 2 head transmitters or terminal blocks. Cover: high, hinged. Material: Polyamid PA12 antistatic. Colour: black. Ambient temp.: -40...120oC (housing). Protection: IP65 (housing).

    • Order code TA30R-

      Terminal Head TA30R

      Retainer for terminal block or head transmitter + optional display. Cover: screwed, optional window. Material: Stainless Steel 316L. Colour: Steel (no coating). Ambient Temp.: -50...85/130 oC (display/standard). Protection: IP66/68, NEMA4X; IP69K (housing). :: easy wiring through best accessibility. :: compact desing and low weight.

    • Order code READWIN-

      Readwin 2000 Operation + Read. software

    • Order code TXU10-

      Configuration kit TXU10-

      for PC-programmable devices. set-up programme+interface cable for PC with USB-Port.

    • Order code TMT180-

      iTEMP TMT180, Head Transmitter Pt100

      Temperature transmitter,PC-programable. Application: RTD. 2-wire 4-20mA. Fault reaction: NAMUR NE 43. Mounting: head form B, DIN EN50446. UL listed.

    • Order code TMT71-

      iTEMP TMT71, Transmitter 4-20mA

      2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification:Pt100, 4-wire, 0...+100oC.

    • Order code TMT82-

      iTEMP TMT82, Transmitter HART

      2-wire temperature transmitter. Dual universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. ::Highly reliable due to drift detection and sensor back up. ::Optional also for safety critical applications by means of SIL 2/3 acc. to IEC61508.

    • Order code TMT84-

      iTEMP TMT84, Transmitter PA

      Dual sensor input. Advanced diagnostics:sensor monitoring. PROFIBUS PA Profile 3.02. Galvanic isolation 2kV. Application: RTD, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Order code TMT85-

      iTEMP TMT85, Transmitter FF

      Dual sensor input. Advanced diagnostics: sensor monitoring. FOUNDATION Fieldbus protocol Galvanic isolation 2 kV. Application: RTC, TC, Ohm, mV. Current consumption: 11 mA. Mounting: head form B, DIN EN50446. Factory setup: CH1: Pt100, 3-wire, oC. CH2: inactive. Differing configuration optional selectable.

    • Order code DIENST-
    • Order code TMT72-

      iTEMP TMT72, Transmitter HART

      2-wire temperature transmitter. Single universal sensor input. Galvanic isolation 2kV (input/output). Application: RTD, TC, Ohm and mV. Factory setup w/o additional specification:Pt100, 4-wire, 0...+100oC.