Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Hygienic sensors for milk and dairy processing

Highest quality in dairy processing with precise measurement technology

Women standing in a dairy processing plant

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Dairy production is a business with tight margins and high quality requirements. Milk processing can be optimized to control costs while maintaining product quality at a consistently high level. Thermal milk processing, in particular, is of paramount importance to consumer safety and plant efficiency. Accurate, innovative hygienic sensors ensure thermal processing in the correct temperature range and compliance with strict rules.

Key facts

5 to 10%

energy savings

achieved by accurate temperature measurement during ultra-high temperature (UHT) processing.

Key facts

2 to 5%

higher throughput

enabled by stable, real-time inline measurements.

Key facts

100%

audit-ready

by automated data collection that replaces manual checks and ensures full traceability.

Temperature sensor in a heat exchanger ©Endress+Hauser
Temperature sensor in a heat exchanger
Insights

Fast temperature sensors improve heating control

The critical control point for successful pasteurization control is temperature. Accuracy and response time ensure that no energy is wasted and the product is not exposed to more thermal stress than necessary.

Endress+Hauser has invented the fastest temperature sensor for hygienic processes. This innovative technology helps you to improve quality and reduce cost. Furthermore, the combination of precise, fast and stable temperature measurement delivers the highest degree of process quality and reliable product quality.

  • Improve your temperature monitoring in UHT processing with temperature sensor iTHERM ModuLine TM411.
  • Benefit from the shortest response times (t90 = 0.75 s) in the market thanks to the optional available technology iTHERM QuickSens.
  • Take advantage from significant time savings during recalibration (up to 20 minutes per measuring point) with iTHERM QuickNeck.
  • Reduce risk and improve process safety in critical applications with the self-calibrating compact thermometer iTHERM TrustSens TM371, featuring two fixed calibration points (118°C and 39°C).
  • Enable fast, standardized skid integration using compact thermometer iTHERM CompactLine TM311 with IO-Link.
Promag H in a dairy plant ©Endress+Hauser
Insights

Flow measurement in milk pasteurization

Accurate flowmeters ensure the right amount of heat is applied to achieve safe results.

Electromagnetic flowmeters carry the main burden of flow measurement in dairy operations and play a critical role in milk heating.

  • Benefit from integrated temperature and conductivity measurement of Proline Promag H 100.
  • Easy integration into your plant infrastructure with IO-link using Proline Promag H 10.
  • Benefit from 0 x DN inlet run with constant accuracy independent of flow profile - offered for our electromagnetic flowmeters.
  • Heartbeat Technology combines diagnostic, verification and monitoring functions for process optimizations.
Compact sensors in dairy processing ©Endress+Hauser
Insights

Reliable level sensors

One of the more challenging applications in thermal processing systems is the level control of the balance tank. The small tank sees rapid level and temperature changes.

Hydrostatic level sensors are ideal for this application. Temperature compensated and with ranges down to 100mm H2O, they set the standard for reliability.

Heat exchange in dairy production @Endress+Hauser
Insights

Differential pressure measurement across heat exchanger

To ensure food safety, the differential pressure across the regeneration stage must be maintained. Stability and trust in measurement is key.

For this critical application, a differential pressure measurement is recommended. Optimize your measurement using two compact pressure transmitter Cerabar PMP43.

Liquitrend QMW43 buildup sensor ©Endress+Hauser
Insights

Buildup monitoring to optimize product quality

The microbiological stability of dairy products is crucial for their shelf life and quality, which is often regulated by law. However, heating milk can also lead to buildup on the inner walls. This buildup affects the efficiency of the heating cycle and is a potential cause of product contamination. Therefore, controlling the fouling behavior throughout the heating process and the presence of product in the holding tube is key to process control and optimization of product quality.

Our compact point level devices Liquiphant FTL43 and Liquipoint FTW33 can detect process anomalies such as fouling or buildup. Installed in the holding tube of the pasteurization process, it can continuously monitor the formation and degree of buildup. This helps to decide if a cleaning process is necessary or if the production time can still be extended without affecting the product quality.

Safe data management using data manager Memograph RSG45 ©Endress+Hauser
Safe data management using data manager Memograph RSG45
Insights

Secure process data management

All critical process parameters in milk heating must be continuously recorded and maintained. Incomplete, unsecured or inconsistent recordings lead to an increase in non-conformities during audits, a higher workload when addressing deviations, and an increased regulatory risk.

Optimize your management with our data manager Memograph RSG45, which clearly visualize and securely store the recorded process value while ensuring FDA 21 CFR part 11-compliant access control.

Calibration experts at work in a dairy ©Milchwerke Schwaben
Insights

Keep your measurement up-to-date

Regular maintenance and calibration ensures that the measuring instruments controlling critical processes remain in spec, which is essential to safeguard food safety and quality.

From on-site to fully accredited laboratory calibration, Endress+Hauser provides timely, traceable, and cost-effective maintenance services to ensure both high plant availability and compliance of your instruments. Our calibration experts will support you in optimizing all activities across your installed base. Keep the quality of your instruments up-to-date with minimal process interruption thanks to our maintenance services.

Takeaway

Our offering

Endress+Hauser understands the high demands and challenges in dairy processing. We offer a complete portfolio of hygienic flow, level, temperature, pressure and analytical sensors designed, manufactured and optimized for the food and beverage industry. Our common goal: ensure product safety and customer health.

  • Precise, robust and reliable measurement technology optimized for industry requirements.
  • Easy to clean and absolutely tight sensors. Ingress protection class up to IP69K available to withstands high pressure and steam cleaning.
  • Hygienic sensors meet 3-A sanitary standards and are certified according to test procedure of EHEDG.
  • Food contact material compliant to FDA "GRAS", EC 1935/2004 and China GB4806.
  • Seamless integration into any control system.
Solutions

Discover our related solutions

Safe water monitoring for industrial processes

Achieve efficient, simple and safe water quality monitoring for industrial processes with Endress+Hauser turnkey solutions.

Read more

Wastewater effluent monitoring systems for all industries

Learn more about our robust, turnkey wastewater monitoring systems with smart maintenance that help you comply with your legal and contractual limits.

Read more

Inventory monitoring of liquids

Learn how Endress+Hauser inventory monitoring solutions help you manage stocks of raw materials or bulk end products at multiple sites

Read more

Steam and Water Analysis System (SWAS)

Do you know the smartest way to protect your water/steam cycle from impurity? Check out our SWAS solutions for power plants and boilers with all the technology for monitoring water quality.

Read more

World-class inventory management for solids

Learn more about our world-class solutions for inventory management in the food and beverage industry and how Endress+Hauser can manage your stocks at multiple sites.

Read more

Temperature monitoring in tanks & silos in the Food industry

Discover our solution for temperature monitoring to prevent food degradation in bulk tanks and silos. Accurate temperature profiling ensures product quality and plant safety at all times.

Read more

Monitoring the asset health status

Increase instruments uptime by having all information in one place — the key to avoid unplanned interruptions.

Read more

Endnotes

Related articles

Discover more interesting articles