Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Wastewater monitoring for microbiological contamination

Surveillance of microbiological contamination and stricter disinfection have been on the agenda of major plant operators

Wastewater surveillance for COVID-19 in a treatment plant

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

Staying vigilant means looking out for possible dangers before they occur. Therefore, the European Commission strongly encourages Member States to implement wastewater sampling and testing in large cities by 1 October 2021, to monitor the presence of pathogens such as SARS-CoV-2 (Coronavirus). Help manage viral outbreaks proactively through early detection of microbiological contamination with real-time PCR technology and real-time disinfection monitoring using our sensor and solution portfolio.

Key facts

Meeting the challenges of COVID-19

To keep a closer tab on pathogenic transmission, the European Commission recommends that from 1 October 2021, Member States of the European Union establish a wastewater surveillance system to provide data on pandemic viral strains in wastewater, such as for SARS-CoV-2 and its variants. This monitoring system should cover large cities with populations over 150000, preferably with a sampling frequency of at least two samples per week.

Wastewater inlet observation ©Endress+Hauser
Insights

Monitoring municipal wastewater for pathogens

Wastewater samples at the inlet of a treatment plant are often collected manually and analyzed for biological parameters that can impact public health. These samples are taken from various locations and analyzed over a period of time to enable plant operators and research institutes to map the prevalence of pathogenic contaminants such as viruses more objectively. The data serves as an early warning detection of the spread of pathogens. However, this increases time and operational resources

Taking samples of wastewater can now be automated with our sophisticated samplers which can be placed in various outdoor locations. Wireless data transmission capabilities ensure efficiency in collecting the sample bottles. With its quick cooling time, the biological integrity is preserved ensuring reliability of readings in the laboratory where real-time PCR technology is carried out. Real-time monitoring of disinfection at the outlet of plants is necessary to ensure safe discharge.

  • Benefit from fully automatic sampling in water, wastewater and industrial applications. Liquistation CSF48 water sampler complies with worldwide water regulation and features a fail-safe cooling.
  • Systematic disinfection is an essential step in water treatment and legally required in many areas to protect people and systems. Discover our wide range of sensors and transmitters for disinfection.
  • Reliably and quickly manage high sample loads in accordance with important standards and regulations. Discover our solutions for environmental analysis.
  • Read our blog post and get more information on the SARS-CoV-2 detection workflow in wastewater, which can be uses as an effective tool for COVID/19 management.

Benefits

Thanks to more of 60 years of experience that we have gained by working together with our customers in the water and wastewater industry, we have developed a broad portfolio of measuring technologies, automation solutions and service offerings that match the challenges of our customers. We understand the specific challenges of ensuring water safety to comply with environmental laws, protect public health and optimiye costs.

Key facts

3 hours

only from sampling to final results.

Key facts

6 parameters

monitored at the same time with one multiparameter flow assembly. Sensors installed in the Flowfit CYA27 assembly need a sample flow as low as 5 l/h (1.32 gph) for accurate measurement.

Key facts

100%

adaptable to any monitoring task from time- or flow-controlled sampling to event-controlled sampling with the automatic water sampler Liquistation CSF48.

Takeaway

Our offering

Offering complete measurement solutions from sampling, testing in the laboratories and disinfection monitoring, our portfolio ensures advanced quality management in wastewater surveillance, as well as water abstraction, treatment and distribution, including documentation management, instrument verification, and maintenance strategies for optimal risk management and water safety.

  • Automated and controlled wastewater sample collection using Liquistation CSF48 with wireless transmission capabilities
  • Efficient sample enrichment, automatic extraction, and highly-sensitive real-time PCR analysis – the gold standard for viral diagnostics
  • From wastewater sampling to final results in only 3 hours
  • Full range of instruments for water disinfection monitoring: free chlorine sensors, total chlorine sensors, chlorine dioxide sensors and free bromine sensors with one common transmitter and accessories
Solutions

Discover our related solutions

Monitoring systems for municipal wastewater treatment plants

Discover Endress+Hauser smart monitoring for wastewater treatment plants. Comply to legal limit values with improved efficiency with our easy to use, cost-effective, turnkey monitoring systems.

Read more

Phosphorus removal from wastewater with Liquiline Control

Discover the Liquiline Control automation solution for reliable phosphorus removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of precipitants.

Read more

Nitrogen removal from wastewater with Liquiline Control 

Discover the Liquiline Control automation solution for reliable nitrogen removal from wastewater, stable processes even during peak loads, and cost savings through optimized use of energy. 

Read more

Endnotes

Related articles

Discover more interesting articles