The Endress+Hauser Group

Media center

Events

Your career with Endress+Hauser

Product tools

Endress+Hauser at SPS IPC Drives 2017

Innovative products and services for the process automation industry

Endress+Hauser will introduce a new range of instruments for flow measurement as well as a new instrument portfolio for radar level measurement at SPS IPC Drives (28-30 November 2017) in Nuremberg, Germany. The company will present innovative services and solutions on the topics of digitalization and process automation, as well as the first self-calibrating thermometer, iTHERM TrustSens, developed for the food & beverage and life sciences industries.

Measurement technology: simply clever and fit for the future

The new Proline 300/500 range of instruments represents industry-optimized flow measurement technology with an expanded field of application and improved performance. The measuring point is set for the future with Wi-Fi and new device and process diagnosis parameters that ensure higher process and product safety. HistoROM data management and Heartbeat Technology also provide a valuable contribution.

The Micropilot FMR60, FMR62 and FMR67 complete the portfolio of radar measurement devices. Endress+Hauser now has a combined radar competence of 113 GHz, and a device with the right radar frequency for every application, be it 1, 6, 26 or 80 GHz. The new Micropilots are the first 80 GHz radar devices developed in accordance with IEC 61508, therefore complying with the highest safety requirements.

100% compliance, 0% effort

Endress+Hauser is introducing its new thermometer with unique self-calibrating sensor technology at SPS IPC Drives. The hygienic iTHERM TrustSens thermometer is designed for users in the food & beverage and life sciences industries who require full compliance with FDA and/or GMP regulations. The thermometer, which will be available shortly, provides high process security and system availability through permanent inline self-calibration, eliminating the risk of inaccuracy during production.

Discovering what’s behind digitalization and IIoT

IIoT is more than just hype. Digitalization and the high-grade connection of production units increase system availability and the efficiency of production, guaranteeing the ability to compete in the future. Through comprehensive manufacturing and business processes in combination with intelligent and self-monitoring measurement devices, Endress+Hauser is realizing automation solutions together with its customers that revolutionize and simplify production processes.

Discover the new products live in Hall 4A, Booth 135 – the People for Process Automation look forward to interesting conversations.

  • Endress+Hauser at SPS IPC Drives in Nuremberg, Germany. ©Endress+Hauser

Contact

Photo of: Martin Raab
Martin Raab
Endress+Hauser AG Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7722
Fax: +41 61 715 2888
Send email