Metering skid for loading and unloading in Oil & Gas
Ensure accurate gas flow measurement for quantity and quality in custody transfer for trucks and rail
Safe operations that ensure the protection of assets, personnel and the environment are paramount in the Oil and Gas industry. Equally, streamlining supply chains, increasing throughput, reducing energy and maintenance costs, and minimizing unaccounted losses are vital for a competitive edge. Endress+Hauser flow metering experience and expertise enhance measurement of quantity and quality in loading and unloading, increasing efficiency, optimizing maintenance, and protecting operational safety.
> 15'000 custody installations worldwide in last 10 years
Our loading and unloading metering skid for Oil and Gas, equipped with Endress+Hauser custody transfer certified Promass Coriolis flow meter, comply with and even exceed custody transfer accuracy as per OIML R 117, while providing lower pressure drop, high flow rate capacity and smaller footprint. Maintenance is optimized, with no moving parts, Heartbeat technology for verification according to IEC 61511-1, diagnostics to Namur NE 107, and predictive maintenance features.
How we can help
For all your Oil and Gas custody transfer applications in trucks and railcars, our worldwide network of metering experts is available throughout the asset lifecycle, from front-end engineering design to operations and maintenance.
Adopt the zero-loss approach. Collaborate with Endress+Hauser to define project requirements and process improvements, including site survey, basic design, and scope definition.
Ensure optimal delivery and risk management of your oil and gas plant projects with Endress+Hauser services such as project management, detailed engineering, fabrication, testing, documentation, certification, commissioning and start up.
Sustain effective, efficient operations with our training, validation, re-calibration, and maintenance services.
Manage your assets across their lifecycle via the unique Endress+Hauser Netilion ecosystem.
The maintenance costs and metering errors generated by the volume flowmeters rose to unacceptable levels. Arkema replaced these volume flowmeters now for their filling stations with mass flowmeters.
On the new factory calibration rig from Endress+Hauser, Wintershall Dea can now calibrate Promass F with hydrocarbons as legally mandated – a significantly cheaper option than on-site calibration.
Doing business with Endress+Hauser is truly a win-win. This allowed us to load trucks more quickly while ensuring the safety of our personnel resulting in faster time to market and efficiency gains.
Nexeo Solutions
USA
We have been impressed by the outstanding repeatability of this equipment. The measuring and metering equipment is also extremely reliable so we are completely satisfied
Mr. Jean-Luc Richard, Maintenance Supervisor
Arkema
We are using this new mass flowmeter which is really useful because it is quicker than the previous equipment.
Mr. Marc Puertas, Logistics Operator
Arkema
We did notice that the meters that we had previously were systematically generating a large discrepancy compared with the weight that we had to load. The readings were off by between 150 and 200 kg.
Mr. M. Vidales, Logistics Supervisor
Arkema
The new hydrocarbon flow calibration rig from Endress+Hauser in Reinach (Switzerland) was highly impressive. Its conception and design are technically very compelling.
Timo Siedenberg, Head of Pipeline Service / Petroleum Storage
Wintershall Dea GmbH – Germany
What we offer
Endress+Hauser is your one-stop shop for mass-based or volume-based loading and offloading metering skids in oil and gas operations. Bring your plant’s liquid transfer operations up to date with the very latest technologies, ensure compliance to local...
Endress+Hauser is your one-stop shop for mass-based or volume-based loading and offloading metering skids in oil and gas operations. Bring your plant’s liquid transfer operations up to date with the very latest technologies, ensure compliance to local and international standards.
State-of-the-art Endress+Hauser Coriolis flow meter
Temperature and pressure transmitter and gauges
Fully assembled, certified and tested skid
Batch controller
Air eliminator and strainer (offloading)
Digital control and isolation valves
Truck grounding and overfill protection
Emergency push button
Additional options such as proving connections and master meter, offloading pump, additive and blending functionality and hardware, top or bottom loading arm, supervisory HMI and integrated terminal management system
Unlock operational efficiencies, increase field measurement reliability, and mitigate quality, safety and environmental risks with Endress+Hauser maintenance services.
Enhance your oil and gas bulk liquid custody transfer and storage with Endress+Hauser tank gauging solutions.
Oil tanker loading and unloading systems
Oil tanker loading and unloading systems
Learn how Endress+Hauser solutions boost jetty throughput and enhance the offloading of liquids from ships in the Oil and Gas industry.
Mass flow meter bunkering systems for marine fuels
Mass flow meter bunkering systems for marine fuels
Vast quantities of bunker oil are pumped into the fuel tanks of vessels daily. Even the slightest measurement inaccuracy causes shortages in the "cash register". Our solution provides transparency.
Accurate wastewater effluent monitoring in Oil & Gas
Accurate wastewater effluent monitoring in Oil & Gas
Discover our monitoring solutions for oily wastewater and oily surface water that help you safely meet your refinery's regulatory discharge limits and reduce your operating costs.
Steam and Water Analysis System (SWAS) for Oil & Gas
Steam and Water Analysis System (SWAS) for Oil & Gas
How do you maintain the water quality of your steam generation? Discover our smart, reliable steam and water analysis systems (SWAS)!
Water monitoring for utilities in oil and gas production
Water monitoring for utilities in oil and gas production
Enable efficient, simple and compliant water quality monitoring for oil and gas processes with Endress+Hauser turnkey solutions.
World-class LNG tank gauging for the Oil and Gas industry
World-class LNG tank gauging for the Oil and Gas industry
Tank gauging and operational safety for LNG inventory management
Data collection and transmission at Oil and Gas terminals
Data collection and transmission at Oil and Gas terminals
Improving everything from inventory transparency to logistics at your Oil and Gas terminal
Coriolis master meter provers for the Oil industry
Coriolis master meter provers for the Oil industry
Learn how our turnkey master meter provers allow you to check your duty meters easily, quickly and reliably. Gain maximum accuracy while complying with regulations and minimizing operational costs.
Moisture analyzer for natural gas glycol dehydration
Moisture analyzer for natural gas glycol dehydration
See how the fast, reliable measurements of our TDLAS H2O analyzer enhance gas dehydration processes, sustaining compliance to quality specifications with increased throughput, safety, and efficiency.
H2S analyzer for natural gas sweetening
H2S analyzer for natural gas sweetening
Discover how Endress+Hauser H2S and CO2 analyzer solutions bring efficiency, lower costs, and greater long-term operational stability to the gas sweetening processes of the oil and gas industry.
Detection of H2O in natural gas pipelines
Detection of H2O in natural gas pipelines
Find out how Endress+Hauser’s TDLAS moisture measurement solutions help to optimize throughput in your natural gas pipeline while maximizing safety and uptime.
LNG composition measurement in truck loading
LNG composition measurement in truck loading
Find out how Raman measurement overcomes challenges to deliver consistently fast and accurate readings during LNG truck loading.
LNG composition measurement for baseload custody transfer
LNG composition measurement for baseload custody transfer
Learn how to accurately measure LNG composition during critical baseload custody transfers with reduced OPEX.
Detection of H2S in natural gas pipelines
Detection of H2S in natural gas pipelines
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Detection of H2O in molecular sieve dryers
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
Monitoring of wash water from ship exhaust gas scrubbers
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
LNG composition measurement in tank run-down
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .