Products for level measurement - Conductive
Simple and safe limit detection in all conductive liquids.
FTW31
- Measuring range:
100...4000 mm / 3.9...157" - Temperature:
-40...100 °C / -40...212 °F - Pressure:
-1...10 bar / ...145 psi - Process conncetion:
G 1½" - Output:
DC-PNP, relay, NAMUR
More information about FTW31
FTW32
- Measuring range:
250...15000 mm / 9.8...590" - Temperature:
-40...100 °C / -40...212 °F - Pressure:
-1...10 bar / ...145 psi - Process connection:
G 1½" - Output:
DC-PNP, relay, NAMUR
More information about FTW32
FTW360
- Measuring range:
-- (flush-mounted) - Temperature:
-20...100 °C / -4...212 °F - Pressure:
-1...10 bar / ...145 psi - Process conncetion:
G ¾" - Output:
Relay
More information about FTW360
11362Z
- Measuring range:
100...4000 mm / 5.9...157" - Temperature:
-50...150 °C / -58...302 °F - Pressure:
-1...30 bar / 435 psi - Process connection:
G 1½", flanges - Output:
Switching unit
More information about 11362Z
11363Z
- Measuring range:
100...4000 mm / 5.9...157" - Temperature:
-40...150 °C / -40...302 °F - Pressure:
-1...30 bar / ...435 psi - Process connection:
G 1½", flanges - Output:
Switching Unit
More information about 11363Z
11371
- Measuring range:
50...2000 mm / 1.9...78.7" - Temperature:
-10...100 °C / 14...212 °F - Pressure:
-1...10 bar / ...145 psi - Process connection:
G 1½" - Output:
FTW325
More information about 11371
11375Z
- Measuring range:
50...2000 mm / 1.9...78.7" - Temperature:
-40...200 °C / -40...392 °F - Pressure:
-1...50 bar / ...725 psi - Process connection:
½" - Output:
Switching unit
More information about 11375Z
11961Z
- Measuring range:
100...2000 mm / 5.9...78.7" - Temperature:
-200...250 °C / -328...482 °F - Pressure:
-1...160 bar / ...2320 psi - Process connection:
½" (G, NPT) - Output:
FTW325
More information about 11961Z
FTW325
- Housing:
plastic row housing - Ambient temperature:
-20°C...+60°C - Channels:
1 to 2 - Overspill protection:
WHG - With intrinsically safe signal circuit
More information about FTW325