Products for level measurement - Microwave barrier
Non-contact level limit detection in bulk solids.
FQR50
Emitter (integrated horn antenna)
- Measuring range:
max. 8m or 20m (depending on the version) - Ambient temperature:
-20°C...+70°C - Enclosure:
IP66 - Housing:
aluminium / stainless steel 316Ti - Process connection:
Thread R 1½ (DIN 2999 T.1) or 1½ NPT (ANSI)
More information about FQR50
FDR50
Receiver
- Measuring range:
max. 8m or 20m (depending on the version) - Ambient temperature:
-20°C...+70°C - Enclosure:
IP66 - Housing:
aluminium / stainless steel 316Ti - Process connection:
Thread R 1½ (DIN 2999 T.1) or 1½ NPT (ANSI)
More information about FDR50
FQR56
- Measuring range:
max. 100 m /328 ft - Ambient temperature:
-20 to +70 °C / -4 to +158 °F - Degree of protection: IP66
- Housing: Polyester / 316Ti
- Process connection:
R1-1/2 or 1-1/2NPT
More information about FQR56
FDR56
- Measuring range:
max. 100m / 328 ft - Output: Relay, solid-state relay or 4-20mA
- Ambient temperature:
-20 to +70 °C / -4 to +158 °F - Degree of protection: IP66
- Housing: Polyester / 316Ti
- Process connection:
R1-1/2 or 1-1/2NPT - Sensor diaphragm:
PTFE or ceramics
More information about FDR56
FTR325
- Housing:
In-line case made of plastic - Supply voltage:
AC, 85..253V, 50/60Hz
DC, 20...60V - Power consumption:
max. 1.75W - Ambient temperature:
-20°C...+60°C - Channels:
1
More information about FTR325