Products for level measurement - Paddle switch
Compact and rope-extended sensor for the limit detection in bulk solid. Simple and cost-effective measuring principle.
FTE30
- Sensor length:
75...2000 mm / 3...79" - Temperature:
-20...80 °C / -4...176 °F - Pressure:
-0.5...1.8 bar / -7.25...26 psi - Grain size:
up to 50 mm / 2"
More information about FTE30
FTE31
- Sensor length:
75...2000 mm / 3...79" - Temperature:
-20...80 °C / -4...176 °F - Pressure:
-0.5...1.8 bar / -7.25...26 psi - Grain size:
up to 50 mm / 2"
More information about FTE31