Portable water samplers

Liquiport 2010 CSP44

csp44

  • Wastewater treatment plants, water authorities, industrial processes
  • Sampling and measuring at the same time 
  • Easy operation and sample handling 
  • Safe sample storage thanks to lockable housing

More information about csp44

Liquiport 2000, RPT20

rpt20

  • Dosing system: Peristaltic pump
  • Suction height: 8 m
  • Cooling: Passive: Crushed ice
  • Power supply: 110/230 VAC,
    12 VDC (battery)

More information about rpt20

Liquiport 2000 Ex, RPT22

rpt22

  • Dosing system: Peristaltic pump
  • Suction height: 8 m
  • Cooling: Passive: Crushed ice
  • Power supply: 12 VDC (battery)
  • Ex-approval: ATEX II2G, Zone 1


More information about rpt22

Stationary water samplers

Liquistation CSF48

csf48

  • Wastewater treatment plants, water authorities, industrial processes
  • Sampling and measuring at the same time 
  • Easy operation and sample handling 
  • Robust housing, safe sample storage

More information about csf48

ASP Station 2000 vacuum system, RPS20

rps20

  • Dosing system: Vacuum
  • Suction height: 8 m
  • Cooling/heating: Active: dynamic refrigeration system, heat exchanger and defrost heater foamed in
  • Power supply: 110/230 V/AC

More information about rps20

ASP Station 2000 Ex, RPS22

rps22

  • Dosing system: Vacuum
  • Suction height: 8 m
  • Cooling/heating: Active: dynamic refrigeration system, heat exchanger and defrost heater foamed in
  • Power supply: 230 V/AC
  • Ex-approval: ATEX II3G, Zone 2

More information about rps22

ASP Station 2000 peristaltic system, RPS24

rps24

  • Dosing system: Peristaltic pump 
  • Suction height: 8 m
  • Cooling/heating: Active: dynamic refrigeration system, heat exchanger and defrost heater foamed in
  • Power supply: 110/230 V/AC

More information about rps24

Monitoring stations

Liquistation CSF48

csf48

  • Wastewater treatment plants, water authorities, industrial processes
  • Sampling and measuring at the same time 
  • Easy operation and sample handling 
  • Robust housing, safe sample storage

More information about csf48

Measurement station CE4

ce4

  • Dosing system: Vacuum or peristaltic
  • Suction height: 8 m
  • Cooling/heating: Active: dynamic refrigeration system, heat exchanger and defrost heater foamed in
  • Power supply: 230/400 V/AC
  • Automatic sensor cleaning
  • Measurement parameter: pH value, temperature, conductivity, dissolved oxygen, turbidity, nitrate, SAC, chloride


More information about ce4

Sampling assemblies

Samplefit CSA420

CSA420

  • Sampling directly from the process
  • Various materials and equipment options available
  • Fast sampling interval
  • Low sample volume

More information about CSA420