Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture RTD thermometer cable probe TH12, US style

iTHERM CableLine TH12
Cable probe

Imperial RTD thermometer with connecting cable for use in many process and laboratory applications

TH12
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
5-year warranty

Engineered for Confidence

Our Fundamental Selection instruments feature an extended 5-year warranty – a clear testament of our trust in their long-term reliability and performance.

Should a warranty case occur, you can count on a fast replacement process and minimal administrative effort – giving you peace of mind when it matters most and helping you keep your operations running smoothly.

Warranty terms apply

The extended warranty is subject to specific conditions. For full details, please refer to the locally applicable General Terms and Conditions (GTC), which can be found on the respective country page of our website.

Specs at a glance

  • Accuracy

    class A acc. to IEC 60751
    class B acc. to IEC 60751

  • Response time

    63% rt = 2,0 s

  • Max. process pressure (static)

    at 20 °C: 40 bar (580 psi)
    depends on configuration

  • Operating temperature range

    PT100 WW:
    -200 °C … 600 °C
    (-328 °F … 1.112 °F)
    PT100 TF:
    -50 °C … 200 °C
    (-58 °F … 392 °F)

  • Max. immersion length on request

    up to 96" (2439 mm)
    others on request

Field of application

The Pt100 cable probe is easy to install and provide a high operational safety due to reliable and accurate temperature measurement in common processes. Without additional thermowell the probe sheath is directly in contact with the process medium. This enables the cable probe to detect rapid temperature changes fast and accurate.

The TH12 temperature sensors are RTD's designed for use in the process industry or factory automation type of environment. They are made up of a measurement probe with a RTD, insulation and sheath.

Among other applications the sensors can be used on:

  • Heat exchangers

  • Power & recovery areas

  • Carbon regeneration furnaces

  • Dryers

  • Flue gas

  • Compressor stations

  • Process reactors

Benefits

  • High flexibility due to customized immersion length

  • Fast response time with reduced/tapered tip form

  • Simplified model structure: Competitively priced, offers great value. Easy to order and reorder

  • Improved galvanic isolation on most devices (2 kV)

Fundamental selection

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

FLEX: Fundamental ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products