The Endress+Hauser Group

Media center

Endress+Hauser Events

Your career with Endress+Hauser

Support close to you

Proline Cubemass C 500
Coriolis flowmeter

Ultra-compact sensor for smallest quantities, with a transmitter remote version with up to 4 I/Os

  • Coriolis flowmeter - Proline Cubemass C 500 ©Endress+Hauser
  • The Coriolis Flow Measuring Principle

Cubemass C is the ultra-compact specialist for smallests flow rates. Even under high pressure, it doesn't compromise measurement accuracy. With its innovative remote transmitter Cubemass C 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology ensures compliance and process safety at all times.

Benefits

  • Reduced installation cost – compact single-tube design

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in/outlet run needs

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses

  • Reduced complexity and variety – freely configurabe I/O functionality

  • Integrated verification – Heartbeat Technology

Field of application

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • For smallest quantities of liquids and gases.

Device properties

  • Nominal diameter: DN 1 to 6 (1/24 to 1/4")

  • Process pressure up to 400 bar (5800 psi)

  • Medium temperature up to +205 °C (+401 °F)

  • Remote version with up to 4 I/Os

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Features and specifications

Documents / Manuals / Software

Accessories / Spare parts

Success stories

Contact

Endress+Hauser AG
Kägenstrasse 2 4153 Reinach BL Switzerland
Tel.: +41 61 715 7700
Fax: +41 61 715 2888
Send email www.endress.com

Related news

Online Tools